-
KIT-HGDRONEK66
-
NXP HoverGames drone kit including RDDRONE-FMUK66 and peripherals.
Kit Contains
HoverGames drone development kit components include:
- Flight Management Unit: RDDRONE-FMUK66FMU
- DC-to-DC power module
- GPS: GPS NEO-M8N module with mount, Safety switch, Buzzer, and bright RGB status LED
- Debugger: SEGGER J-Link EDU Mini / FTDi USB-TTL-3V3 cable / Debug breakout board with cable
- Plastic enclosure and sticker
- BLDC brushless motors 2212 920 kV
- ESCs motor controllers 40 A OPTO
- Propellers 9450 self-locking
- RC remote control: Touchscreen FS-i6S transmitter and FS-iA6B 10 channel RC receiver with IBUS
- Miscellanous cables, screws, and tools
- Not included
- Telemetry radio purchased separately and is dependent on your country regulations, HGD-TELEM433 (EU), or HGD-TELEM915 (USA)
- Battery and Charger not included, 3S 3500-5000mAh XT60 LiPo
- Flight Management Unit: RDDRONE-FMUK66FMU