SC16IS740/750/760 | NXP Semiconductors

Single UART with I²C-Bus/SPI Interface, 64 Bs of Transmit and Receive FIFOs, IrDA SIR Built-In Support

Roll over image to zoom in

Block Diagram

Choose a diagram:

SC16IS740IPW, SC16IS750IBS, SC16IS750IPW, SC16IS760IBS, SC16IS760IPW

SC16IS740IPW, SC16IS750IBS, SC16IS750IPW, SC16IS760IBS, SC16IS760IPW

Features

Key Features

  • Single full-duplex UART
  • Selectable I²C-bus or SPI interface
  • 3.3 V or 2.5 V operation
  • Industrial temperature range: -40 ºC to +95 ºC
  • 64 bytes FIFO (transmitter and receiver)
  • Fully compatible with industrial standard 16C450 and equivalent
  • Baud rates up to 5 Mbit/s in 16x clock mode
  • Auto hardware flow control using RTS/CTS
  • Auto software flow control with programmable Xon/Xoff characters
  • Single or double Xon/Xoff characters
  • Automatic RS-485 support (automatic follower address detection)
  • Up to eight programmable I/O pins (SC16IS750 and SC16IS760 only)
  • RS-485 driver direction control via RTS signal
  • RS-485 driver direction control inversion
  • Built-in IrDA encoder and decoder interface
  • SC16IS750 supports IrDA SIR with speeds up to 115.2 kbit/s
  • SC16IS760 supports IrDA SIR with speeds up to 1.152 Mbit/s
  • Software reset
  • Transmitter and receiver can be enabled/disabled independent of each other
  • Receive and Transmit FIFO levels
  • Programmable special character detection
  • Fully programmable character formatting
    • 5-bit, 6-bit, 7-bit or 8-bit character
    • Even, odd, or no parity
    • 1, 1½, or 2 stop bits
  • Line break generation and detection
  • Internal Loopback mode
  • Sleep current less than 30 µA at 3.3 V
  • Industrial and commercial temperature ranges
  • Available in HVQFN24, TSSOP24 (SC16IS750/760) and TSSOP16 (SC16IS740) packages

I²C-bus Features

  • Noise filter on SCL/SDA inputs
  • 400 kbit/s maximum speed
  • Compliant with I²C-bus fast speed
  • Target mode only

SPI features

  • SC16IS750 supports 4 Mbit/s maximum SPI clock speed
  • SC16IS760 supports 15 Mbit/s maximum SPI clock speed
  • Follower mode only
  • SPI Mode 0

More

Buy/Parametrics










































































































N true 0 PSPSC16IS740_750_760en 19 Application Note Application Note t789 8 Brochure Brochure t518 2 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 3 Packing Information Packing Information t935 3 White Paper White Paper t530 1 en_US en_US en Data Sheet Data Sheet 1 1 7.1 English The SC16IS740/750/760 is a target I2C-bus/SPI interface to a single-channel high performance UART. It offers data rates up to 5 Mbit/s and guarantees low operating and sleeping current. The SC16IS750 and SC16IS760 also provide the application with 8 additional programmable I/O pins. The device comes in very small HVQFN24, TSSOP24 (SC16IS750/760) and TSSOP16 (SC16IS740) packages, which makes it ideally suitable for handheld, battery operated applications. This family of products enables seamless protocol conversion from I2C-bus or SPI to and RS-232/RS-485 and are fully bidirectional. 1442052730270724106090 PSP 758.1 KB None None documents None 1442052730270724106090 /docs/en/data-sheet/SC16IS740_750_760.pdf 758123 /docs/en/data-sheet/SC16IS740_750_760.pdf SC16IS740_750_760 documents N N 2011-07-04 Single UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support /docs/en/data-sheet/SC16IS740_750_760.pdf /docs/en/data-sheet/SC16IS740_750_760.pdf Data Sheet N 980000996212993340 2025-02-10 pdf N en Feb 6, 2025 980000996212993340 Data Sheet Y N Single UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support Application Note Application Note 8 2 1.0 English Interfacing NXP bridge IC with NXP Arm microcontroller 1442088210750679963389 PSP 66.1 KB None None documents None 1442088210750679963389 /docs/en/application-note/AN10587.pdf 66115 /docs/en/application-note/AN10587.pdf AN10587 documents N N 2016-07-08 Interfacing NXP bridge IC with NXP Arm<sup>&#174;</sup> microcontroller /docs/en/application-note/AN10587.pdf /docs/en/application-note/AN10587.pdf Application Note N 645036621402383989 2023-10-17 pdf N en Jul 21, 2013 645036621402383989 Application Note Y N Interfacing NXP bridge IC with NXP Arm<sup>&#174;</sup> microcontroller 3 1.0 English 1442087565072714310397 PSP 43.2 KB None None documents None 1442087565072714310397 /docs/en/application-note/AN10571.pdf 43183 /docs/en/application-note/AN10571.pdf AN10571 documents N N 2011-06-30 AN10571 /docs/en/application-note/AN10571.pdf /docs/en/application-note/AN10571.pdf Application Note N 645036621402383989 2023-10-17 pdf N en Jan 7, 2007 645036621402383989 Application Note Y N AN10571 4 1.0 English 1442089219622717775146 PSP 42.9 KB None None documents None 1442089219622717775146 /docs/en/application-note/AN10417.pdf 42871 /docs/en/application-note/AN10417.pdf AN10417 documents N N 2011-06-30 AN10417 /docs/en/application-note/AN10417.pdf /docs/en/application-note/AN10417.pdf Application Note N 645036621402383989 2023-10-17 pdf N en Jun 8, 2006 645036621402383989 Application Note Y N AN10417 5 1.0 English 1442089357770718410360 PSP 33.9 KB None None documents None 1442089357770718410360 /docs/en/application-note/AN10485.pdf 33927 /docs/en/application-note/AN10485.pdf AN10485 documents N N 2011-06-30 AN10485 /docs/en/application-note/AN10485.pdf /docs/en/application-note/AN10485.pdf Application Note N 645036621402383989 2023-10-17 pdf N en Jun 2, 2006 645036621402383989 Application Note Y N AN10485 6 1.0 English 1442088989142720341686 PSP 33.6 KB None None documents None 1442088989142720341686 /docs/en/application-note/AN10486.pdf 33605 /docs/en/application-note/AN10486.pdf AN10486 documents N N 2011-06-30 AN10486 /docs/en/application-note/AN10486.pdf /docs/en/application-note/AN10486.pdf Application Note N 645036621402383989 2023-10-17 pdf N en Jun 1, 2006 645036621402383989 Application Note Y N AN10486 7 1.0 English The programming of Philips Bridge ICs such as SC16IS750 through SPI-bus is discussed in this application note. In addition, the source code in C language, containing SPI communication routines between Philips P89LPC935 microcontroller and the SC16IS750 Bridge IC is provided and also discussed. This application note is also applicable to other Bridge ICs such as SC16IS740, SC16IS760, SC16IS752 and SC16IS762. 1442087832894705224634 PSP 52.4 KB None None documents None 1442087832894705224634 /docs/en/application-note/AN10462.pdf 52362 /docs/en/application-note/AN10462.pdf AN10462 documents N N 2016-07-11 SPI programming for Philips Bridge ICs /docs/en/application-note/AN10462.pdf /docs/en/application-note/AN10462.pdf Application Note N 645036621402383989 2023-10-17 pdf N en May 31, 2006 645036621402383989 Application Note Y N SPI programming for Philips Bridge ICs 8 1.0 English 1442089225395710937440 PSP 73.7 KB None None documents None 1442089225395710937440 /docs/en/application-note/AN10452.pdf 73678 /docs/en/application-note/AN10452.pdf AN10452 documents N N 2016-07-11 AN10452 /docs/en/application-note/AN10452.pdf /docs/en/application-note/AN10452.pdf Application Note N 645036621402383989 2023-10-17 pdf N en May 17, 2006 645036621402383989 Application Note Y N AN10452 9 1.0 English This application note is applicable to the following NXP Semiconductors Bridge ICs: SC16IS740/750/760/752/762 (SPI follower to high-speed UART(s)); and SC18IS600/601 (SPI follower to I2C-bus controller) 1442087324186731927339 PSP 86.1 KB None None documents None 1442087324186731927339 /docs/en/application-note/AN10428.pdf 86093 /docs/en/application-note/AN10428.pdf AN10428 documents N N 2012-06-21 UART-SPI Gateway for NXP SPI follower bridges /docs/en/application-note/AN10428.pdf /docs/en/application-note/AN10428.pdf Application Note N 645036621402383989 2023-10-17 pdf N en Mar 5, 2006 645036621402383989 Application Note Y N UART-SPI Gateway for NXP SPI follower bridges Brochure Brochure 2 10 3 English Brochure Around the Core, Analog, Interface & NFC 1442124551290714867636 PSP 1.5 MB None None documents None 1442124551290714867636 /docs/en/brochure/SIPAAANFCA1UPUBR.pdf 1492693 /docs/en/brochure/SIPAAANFCA1UPUBR.pdf SIPAAANFCA1UPUBR documents N N 2016-07-13 NXP High-speed UARTs and Bridge ICs /docs/en/brochure/SIPAAANFCA1UPUBR.pdf /docs/en/brochure/SIPAAANFCA1UPUBR.pdf Brochure N 712453003803778552 2024-08-22 pdf N en Jul 13, 2022 712453003803778552 Brochure Y N NXP High-speed UARTs and Bridge ICs 11 1.0 English 1442048410270740400334 PSP 204.0 KB None None documents None 1442048410270740400334 /docs/en/brochure/75015676.pdf 204000 /docs/en/brochure/75015676.pdf 75015676 documents N 2015-09-12 Low-power bridges for I2C or SPI to UART or IrDA or GPIO; NXP<sup>&#174;</sup> low-power bridges SC16IS750/52/60/62 /docs/en/brochure/75015676.pdf /docs/en/brochure/75015676.pdf Brochure N 712453003803778552 2022-12-07 pdf en Sep 1, 2006 712453003803778552 Brochure Y N Low-power bridges for I2C or SPI to UART or IrDA or GPIO; NXP<sup>&#174;</sup> low-power bridges SC16IS750/52/60/62 Fact Sheet Fact Sheet 1 12 2 English This Fact Sheet depicts the next generation of NXP bridges and the range that allow conversion between protocols. Products include SC16IS7 , SC18IS604 , SC18IS606 , SC18IM704. 1632425681598702834230 PSP 698.9 KB None None documents None 1632425681598702834230 /docs/en/fact-sheet/NEXTGENBRIDGFS.pdf 698850 /docs/en/fact-sheet/NEXTGENBRIDGFS.pdf NEXTGENBRIDGFS documents N N 2021-09-23 Next Generation Bridges - Fact Sheet /docs/en/fact-sheet/NEXTGENBRIDGFS.pdf /docs/en/fact-sheet/NEXTGENBRIDGFS.pdf Fact Sheet N 736675474163315314 2023-10-17 pdf N en Feb 15, 2023 736675474163315314 Fact Sheet Y N Next Generation Bridges - Fact Sheet Package Information Package Information 3 13 1.2 English 1455079016613696797754 PSP 298.1 KB None None documents None 1455079016613696797754 /docs/en/package-information/SOT403-1.pdf 298149 /docs/en/package-information/SOT403-1.pdf SOT403-1 documents N N 2016-10-08 plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body /docs/en/package-information/SOT403-1.pdf /docs/en/package-information/SOT403-1.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Dec 10, 2019 302435339416912908 Package Information Y N plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body PDF 14 1.1 English 1455078861497728270748 PSP 222.6 KB None None documents None 1455078861497728270748 /docs/en/package-information/SOT616-3.pdf 222612 /docs/en/package-information/SOT616-3.pdf SOT616-3 documents N N 2016-03-04 plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm /docs/en/package-information/SOT616-3.pdf /docs/en/package-information/SOT616-3.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Mar 4, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm 15 1.0 English 1455079690215710569313 PSP 361.8 KB None None documents None 1455079690215710569313 /docs/en/package-information/SOT355-1.pdf 361766 /docs/en/package-information/SOT355-1.pdf SOT355-1 documents N N 2016-02-12 plastic thin shrink small outline package; 24 leads; body width 4.4 mm /docs/en/package-information/SOT355-1.pdf /docs/en/package-information/SOT355-1.pdf Package Information N 302435339416912908 2024-10-21 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thin shrink small outline package; 24 leads; body width 4.4 mm Packing Information Packing Information 3 16 1 English 1442131332374709597015 PSP 100.6 KB None None documents None 1442131332374709597015 /docs/en/packing/SOT616-3_128.pdf 100577 /docs/en/packing/SOT616-3_128.pdf SOT616-3_128 documents N N 2014-03-26 HVQFN24; Reel pack; SMD, 13"Q2/T3 Turned product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 /docs/en/packing/SOT616-3_128.pdf /docs/en/packing/SOT616-3_128.pdf Packing Information N 145666923842250347 2024-10-24 pdf N en Feb 21, 2018 145666923842250347 Packing Information Y N HVQFN24; Reel pack; SMD, 13"Q2/T3 Turned product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 17 1.0 English 1477024764765735341319 PSP 212.3 KB None None documents None 1477024764765735341319 /docs/en/packing/SOT355-1_128.pdf 212272 /docs/en/packing/SOT355-1_128.pdf SOT355-1_128 documents N N 2016-11-15 TSSOP24; Reel pack, SMD, 13" Q4/T2 standard product orientation Orderable part number ending ,128 Ordering code (12NC) ending 128 /docs/en/packing/SOT355-1_128.pdf /docs/en/packing/SOT355-1_128.pdf Packing Information N 145666923842250347 2023-10-17 pdf N en Oct 20, 2016 145666923842250347 Packing Information Y N TSSOP24; Reel pack, SMD, 13" Q4/T2 standard product orientation Orderable part number ending ,128 Ordering code (12NC) ending 128 18 2.0 English 1442131327974714439963 PSP 261.4 KB None None documents None 1442131327974714439963 /docs/en/packing/SOT403-1_128.pdf 261433 /docs/en/packing/SOT403-1_128.pdf SOT403-1_128 documents N N 2014-10-14 TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 /docs/en/packing/SOT403-1_128.pdf /docs/en/packing/SOT403-1_128.pdf Packing Information N 145666923842250347 2023-10-17 pdf N en Oct 14, 2014 145666923842250347 Packing Information Y N TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 White Paper White Paper 1 19 1.0 English 1459875348417720335144 PSP 108.3 KB None None documents None 1459875348417720335144 /docs/en/white-paper/What_is_New_in_I2C_GPIO_Devices.pdf 108260 /docs/en/white-paper/What_is_New_in_I2C_GPIO_Devices.pdf WHAT_IS_NEW_IN_I2C_GPIO_DEVICES documents N N 2016-04-05 What's New in I2C GPIO Devices /docs/en/white-paper/What_is_New_in_I2C_GPIO_Devices.pdf /docs/en/white-paper/What_is_New_in_I2C_GPIO_Devices.pdf White Paper N 918633085541740938 2024-08-21 pdf N en Apr 4, 2016 918633085541740938 White Paper Y N What's New in I2C GPIO Devices false 0 SC16IS740_750_760 downloads en true 1 Y PSP Application Note 8 /docs/en/application-note/AN10587.pdf 2016-07-08 1442088210750679963389 PSP 2 Jul 21, 2013 Application Note Interfacing NXP bridge IC with NXP Arm microcontroller None /docs/en/application-note/AN10587.pdf English documents 66115 None 645036621402383989 2023-10-17 N /docs/en/application-note/AN10587.pdf Interfacing NXP bridge IC with NXP Arm<sup>&#174;</sup> microcontroller /docs/en/application-note/AN10587.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Interfacing NXP bridge IC with NXP Arm<sup>&#174;</sup> microcontroller 66.1 KB AN10587 N 1442088210750679963389 /docs/en/application-note/AN10571.pdf 2011-06-30 1442087565072714310397 PSP 3 Jan 7, 2007 Application Note None /docs/en/application-note/AN10571.pdf English documents 43183 None 645036621402383989 2023-10-17 N /docs/en/application-note/AN10571.pdf AN10571 /docs/en/application-note/AN10571.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN10571 43.2 KB AN10571 N 1442087565072714310397 /docs/en/application-note/AN10417.pdf 2011-06-30 1442089219622717775146 PSP 4 Jun 8, 2006 Application Note None /docs/en/application-note/AN10417.pdf English documents 42871 None 645036621402383989 2023-10-17 N /docs/en/application-note/AN10417.pdf AN10417 /docs/en/application-note/AN10417.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN10417 42.9 KB AN10417 N 1442089219622717775146 /docs/en/application-note/AN10485.pdf 2011-06-30 1442089357770718410360 PSP 5 Jun 2, 2006 Application Note None /docs/en/application-note/AN10485.pdf English documents 33927 None 645036621402383989 2023-10-17 N /docs/en/application-note/AN10485.pdf AN10485 /docs/en/application-note/AN10485.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN10485 33.9 KB AN10485 N 1442089357770718410360 /docs/en/application-note/AN10486.pdf 2011-06-30 1442088989142720341686 PSP 6 Jun 1, 2006 Application Note None /docs/en/application-note/AN10486.pdf English documents 33605 None 645036621402383989 2023-10-17 N /docs/en/application-note/AN10486.pdf AN10486 /docs/en/application-note/AN10486.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN10486 33.6 KB AN10486 N 1442088989142720341686 /docs/en/application-note/AN10462.pdf 2016-07-11 1442087832894705224634 PSP 7 May 31, 2006 Application Note The programming of Philips Bridge ICs such as SC16IS750 through SPI-bus is discussed in this application note. In addition, the source code in C language, containing SPI communication routines between Philips P89LPC935 microcontroller and the SC16IS750 Bridge IC is provided and also discussed. This application note is also applicable to other Bridge ICs such as SC16IS740, SC16IS760, SC16IS752 and SC16IS762. None /docs/en/application-note/AN10462.pdf English documents 52362 None 645036621402383989 2023-10-17 N /docs/en/application-note/AN10462.pdf SPI programming for Philips Bridge ICs /docs/en/application-note/AN10462.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N SPI programming for Philips Bridge ICs 52.4 KB AN10462 N 1442087832894705224634 /docs/en/application-note/AN10452.pdf 2016-07-11 1442089225395710937440 PSP 8 May 17, 2006 Application Note None /docs/en/application-note/AN10452.pdf English documents 73678 None 645036621402383989 2023-10-17 N /docs/en/application-note/AN10452.pdf AN10452 /docs/en/application-note/AN10452.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN10452 73.7 KB AN10452 N 1442089225395710937440 /docs/en/application-note/AN10428.pdf 2012-06-21 1442087324186731927339 PSP 9 Mar 5, 2006 Application Note This application note is applicable to the following NXP Semiconductors Bridge ICs: SC16IS740/750/760/752/762 (SPI follower to high-speed UART(s)); and SC18IS600/601 (SPI follower to I2C-bus controller) None /docs/en/application-note/AN10428.pdf English documents 86093 None 645036621402383989 2023-10-17 N /docs/en/application-note/AN10428.pdf UART-SPI Gateway for NXP SPI follower bridges /docs/en/application-note/AN10428.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N UART-SPI Gateway for NXP SPI follower bridges 86.1 KB AN10428 N 1442087324186731927339 Brochure 2 /docs/en/brochure/SIPAAANFCA1UPUBR.pdf 2016-07-13 1442124551290714867636 PSP 10 Jul 13, 2022 Brochure Brochure Around the Core, Analog, Interface & NFC None /docs/en/brochure/SIPAAANFCA1UPUBR.pdf English documents 1492693 None 712453003803778552 2024-08-22 N /docs/en/brochure/SIPAAANFCA1UPUBR.pdf NXP High-speed UARTs and Bridge ICs /docs/en/brochure/SIPAAANFCA1UPUBR.pdf documents 712453003803778552 Brochure N en None Y pdf 3 N N NXP High-speed UARTs and Bridge ICs 1.5 MB SIPAAANFCA1UPUBR N 1442124551290714867636 /docs/en/brochure/75015676.pdf 2015-09-12 1442048410270740400334 PSP 11 Sep 1, 2006 Brochure None /docs/en/brochure/75015676.pdf English documents 204000 None 712453003803778552 2022-12-07 /docs/en/brochure/75015676.pdf Low-power bridges for I2C or SPI to UART or IrDA or GPIO; NXP<sup>&#174;</sup> low-power bridges SC16IS750/52/60/62 /docs/en/brochure/75015676.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N Low-power bridges for I2C or SPI to UART or IrDA or GPIO; NXP<sup>&#174;</sup> low-power bridges SC16IS750/52/60/62 204.0 KB 75015676 N 1442048410270740400334 Data Sheet 1 /docs/en/data-sheet/SC16IS740_750_760.pdf 2011-07-04 1442052730270724106090 PSP 1 Feb 6, 2025 Data Sheet The SC16IS740/750/760 is a target I2C-bus/SPI interface to a single-channel high performance UART. It offers data rates up to 5 Mbit/s and guarantees low operating and sleeping current. The SC16IS750 and SC16IS760 also provide the application with 8 additional programmable I/O pins. The device comes in very small HVQFN24, TSSOP24 (SC16IS750/760) and TSSOP16 (SC16IS740) packages, which makes it ideally suitable for handheld, battery operated applications. This family of products enables seamless protocol conversion from I2C-bus or SPI to and RS-232/RS-485 and are fully bidirectional. None /docs/en/data-sheet/SC16IS740_750_760.pdf English documents 758123 None 980000996212993340 2025-02-10 N /docs/en/data-sheet/SC16IS740_750_760.pdf Single UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support /docs/en/data-sheet/SC16IS740_750_760.pdf documents 980000996212993340 Data Sheet N en None Y pdf 7.1 N N Single UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support 758.1 KB SC16IS740_750_760 N 1442052730270724106090 Fact Sheet 1 /docs/en/fact-sheet/NEXTGENBRIDGFS.pdf 2021-09-23 1632425681598702834230 PSP 12 Feb 15, 2023 Fact Sheet This Fact Sheet depicts the next generation of NXP bridges and the range that allow conversion between protocols. Products include SC16IS7 , SC18IS604 , SC18IS606 , SC18IM704. None /docs/en/fact-sheet/NEXTGENBRIDGFS.pdf English documents 698850 None 736675474163315314 2023-10-17 N /docs/en/fact-sheet/NEXTGENBRIDGFS.pdf Next Generation Bridges - Fact Sheet /docs/en/fact-sheet/NEXTGENBRIDGFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 2 N N Next Generation Bridges - Fact Sheet 698.9 KB NEXTGENBRIDGFS N 1632425681598702834230 Package Information 3 /docs/en/package-information/SOT403-1.pdf 2016-10-08 1455079016613696797754 PSP 13 Dec 10, 2019 Package Information PDF None /docs/en/package-information/SOT403-1.pdf English documents 298149 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT403-1.pdf plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body /docs/en/package-information/SOT403-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.2 N N plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body 298.1 KB SOT403-1 N 1455079016613696797754 /docs/en/package-information/SOT616-3.pdf 2016-03-04 1455078861497728270748 PSP 14 Mar 4, 2016 Package Information None /docs/en/package-information/SOT616-3.pdf English documents 222612 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT616-3.pdf plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm /docs/en/package-information/SOT616-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm 222.6 KB SOT616-3 N 1455078861497728270748 /docs/en/package-information/SOT355-1.pdf 2016-02-12 1455079690215710569313 PSP 15 Feb 8, 2016 Package Information None /docs/en/package-information/SOT355-1.pdf English documents 361766 None 302435339416912908 2024-10-21 N /docs/en/package-information/SOT355-1.pdf plastic thin shrink small outline package; 24 leads; body width 4.4 mm /docs/en/package-information/SOT355-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thin shrink small outline package; 24 leads; body width 4.4 mm 361.8 KB SOT355-1 N 1455079690215710569313 Packing Information 3 /docs/en/packing/SOT616-3_128.pdf 2014-03-26 1442131332374709597015 PSP 16 Feb 21, 2018 Packing Information None /docs/en/packing/SOT616-3_128.pdf English documents 100577 None 145666923842250347 2024-10-24 N /docs/en/packing/SOT616-3_128.pdf HVQFN24; Reel pack; SMD, 13"Q2/T3 Turned product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 /docs/en/packing/SOT616-3_128.pdf documents 145666923842250347 Packing Information N en None Y pdf 1 N N HVQFN24; Reel pack; SMD, 13"Q2/T3 Turned product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 100.6 KB SOT616-3_128 N 1442131332374709597015 /docs/en/packing/SOT355-1_128.pdf 2016-11-15 1477024764765735341319 PSP 17 Oct 20, 2016 Packing Information None /docs/en/packing/SOT355-1_128.pdf English documents 212272 None 145666923842250347 2023-10-17 N /docs/en/packing/SOT355-1_128.pdf TSSOP24; Reel pack, SMD, 13" Q4/T2 standard product orientation Orderable part number ending ,128 Ordering code (12NC) ending 128 /docs/en/packing/SOT355-1_128.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N TSSOP24; Reel pack, SMD, 13" Q4/T2 standard product orientation Orderable part number ending ,128 Ordering code (12NC) ending 128 212.3 KB SOT355-1_128 N 1477024764765735341319 /docs/en/packing/SOT403-1_128.pdf 2014-10-14 1442131327974714439963 PSP 18 Oct 14, 2014 Packing Information None /docs/en/packing/SOT403-1_128.pdf English documents 261433 None 145666923842250347 2023-10-17 N /docs/en/packing/SOT403-1_128.pdf TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 /docs/en/packing/SOT403-1_128.pdf documents 145666923842250347 Packing Information N en None Y pdf 2.0 N N TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 261.4 KB SOT403-1_128 N 1442131327974714439963 White Paper 1 /docs/en/white-paper/What_is_New_in_I2C_GPIO_Devices.pdf 2016-04-05 1459875348417720335144 PSP 19 Apr 4, 2016 White Paper None /docs/en/white-paper/What_is_New_in_I2C_GPIO_Devices.pdf English documents 108260 None 918633085541740938 2024-08-21 N /docs/en/white-paper/What_is_New_in_I2C_GPIO_Devices.pdf What's New in I2C GPIO Devices /docs/en/white-paper/What_is_New_in_I2C_GPIO_Devices.pdf documents 918633085541740938 White Paper N en None Y pdf 1.0 N N What's New in I2C GPIO Devices 108.3 KB WHAT_IS_NEW_IN_I2C_GPIO_DEVICES N 1459875348417720335144 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 19 documents

Compact List

Application Note (8)
Brochure (2)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history