Automotive-Qualified Embedded Secure Element (SE)

Roll over image to zoom in

Block Diagram

Connected Car Application Block Diagram

Connected Car Application Block Diagram

Features

General Features

  • NXP Processor with Arm® SecureCore® SC300 Technology
  • Up to 750 kB User Memory

Interfaces

  • SPI follower interface
  • I²C-Bus target interface

Cryptographic Hardware Coprocessors

  • High-speed public-key coprocessor (PKC) supporting major public key cryptography systems such as RSA, ECC and corresponding schemes
  • High-speed Triple-DES and AES coprocessors
  • Random number generator in hardware AIS-31 compliant
  • Two high-speed cyclical redundancy check engines

Certified EdgeLock® Assurance

  • The NCJ38A, part of the Certified EdgeLock Assurance program, is designed to meet industry standards and follows NXP's security-by-design approach. It has been certified by an independent lab.

Certifications and Package

  • AEC-Q100 Grade 2 qualified
  • Hardware certification: Common Criteria EAL 5+
  • HVQFN32 package

Documentation

Quick reference to our documentation types.

2 documents

Hardware

Quick reference to our board types.

Software

Quick reference to our software types.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?