MCF5301x Evaluation Board | NXP Semiconductors

MCF5301x Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V3 Processors

Features

Memory

  • 16 MB Flash
  • 64 MB mDDR RAM
  • EEPROM
  • 512 KB MRAM

Connectivity

  • Smart Card connector
  • USB interfaces
  • RS-232
  • SD connector (for WiFi or Memory)
  • Dual Ethernet PHY and connectors

Audio

  • Audio interfaces
N true 0 TSPM53015EVBen 7 Application Note Application Note t789 4 Quick Reference Guide Quick Reference Guide t525 1 Supporting Information Supporting Information t531 1 User Guide User Guide t792 1 en_US en_US 1 1 0.5 English 1266347159349707206221 TSP 385.9 KB None None documents Y None 1266347159349707206221 /docs/en/user-guide/M53015EVBUM.pdf 385859 /docs/en/user-guide/M53015EVBUM.pdf M53015EVBUM N 2010-02-24 M53015EVBUM User Manual /docs/en/user-guide/M53015EVBUM.pdf /docs/en/user-guide/M53015EVBUM.pdf User Guide N 132339537837198660 2022-12-07 pdf en Feb 16, 2010 User Guide t792 User Guide User Guide Y N M53015EVBUM User Manual false en Application Note Application Note 4 2 0 English Some of the high-end ColdFire products (such as the MCF532x, MCF537x, MCF5253, and MCF5445x devices) contain an EHCI-compatible host or dual-role/OTG USB controller. The dual-role module can be used as a USB host, a USB device, or as an On-the-Go device. When the dual-role module is used as a device, it uses data structures to control USB data movement. These data structures are similar in some ways to the embedded host controller interface (EHCI) data structures that are used when operating in host mode. 1205524500372727545151 TSP 173.2 KB None None documents None 1205524500372727545151 /docs/en/application-note/AN3631.pdf 173153 /docs/en/application-note/AN3631.pdf AN3631 documents N 2008-03-14 Simplified Device Data Structures for the High-End ColdFire<sup>&#174;</sup> Family USB Modules /docs/en/application-note/AN3631.pdf /docs/en/application-note/AN3631.pdf Application Note N 645036621402383989 2022-12-07 pdf en Mar 14, 2008 645036621402383989 Application Note Y N Simplified Device Data Structures for the High-End ColdFire<sup>&#174;</sup> Family USB Modules 3 1 English This document discusses the use of the split bus architecture implemented on the MCF5208, including an overview of the features and design considerations, as well as example block diagrams. 1117143692389726518657 TSP 97.1 KB None None documents None 1117143692389726518657 /docs/en/application-note/AN2982.pdf 97104 /docs/en/application-note/AN2982.pdf AN2982 documents N 2005-05-26 System Design Using the ColdFire<sup>&#174;</sup> MCF5208 Split Bus Architecture /docs/en/application-note/AN2982.pdf /docs/en/application-note/AN2982.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 1, 2007 645036621402383989 Application Note Y N System Design Using the ColdFire<sup>&#174;</sup> MCF5208 Split Bus Architecture 4 0 English This document demonstrates how to determine the package temperature and thermal mass dependent moisture sensitivity level (MSL) of products to ensure reliable processing of moisture sensitive surface mount components. Comply with these recommendations to maintain package integrity of components during any heat exposure of board soldering and de-soldering. 1154542628855726115465 TSP 151.6 KB None None documents None 1154542628855726115465 /docs/en/application-note/AN3298.pdf 151612 /docs/en/application-note/AN3298.pdf AN3298 documents N N 2016-10-31 Solder Joint Temperature and Package Peak Temperature /docs/en/application-note/AN3298.pdf /docs/en/application-note/AN3298.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 2, 2006 645036621402383989 Application Note Y N Solder Joint Temperature and Package Peak Temperature 5 0 English This document describes the Multimedia Card (MMC) and the Secure Digital (SD) modules on NXP Semiconductors i.MX application processors. This document gives an overview of the similarities and differences of both the MMC and SD protocols and cards including configuration of the MMC/SD module. The document also describes the interface of the MMC/SD modules, specifically the card identification mode and the system clock controller, along with example code. System considerations at various data trans 1129833053068723880793 TSP 619.4 KB None None documents None 1129833053068723880793 /docs/en/application-note/AN3049.pdf 619432 /docs/en/application-note/AN3049.pdf AN3049 documents N 2005-10-20 Setup and Use of the Multimedia Card and Secure Digital Host Controller /docs/en/application-note/AN3049.pdf /docs/en/application-note/AN3049.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 20, 2005 645036621402383989 Application Note Y N Setup and Use of the Multimedia Card and Secure Digital Host Controller Quick Reference Guide Quick Reference Guide 1 6 0 English 1266512874345686395313 TSP 1.7 MB None None documents None 1266512874345686395313 /docs/en/quick-reference-guide/M53015EVB_QSG.pdf 1651458 /docs/en/quick-reference-guide/M53015EVB_QSG.pdf M53015EVB_QSG documents N 2010-02-24 M53015EVB_QSG - Quick Start Guide. /docs/en/quick-reference-guide/M53015EVB_QSG.pdf /docs/en/quick-reference-guide/M53015EVB_QSG.pdf Quick Reference Guide N 803735842453594974 2022-12-07 pdf en Feb 18, 2010 803735842453594974 Quick Reference Guide N N M53015EVB_QSG - Quick Start Guide. Supporting Information Supporting Information 1 7 0 English 1270676706673719613987 TSP 6.2 KB None None documents None 1270676706673719613987 /docs/en/supporting-information/M53xxEVBRN.txt 6242 /docs/en/supporting-information/M53xxEVBRN.txt M53XXEVBRN documents N 2010-04-07 RELEASE NOTES M53xxEVB BSP /docs/en/supporting-information/M53xxEVBRN.txt /docs/en/supporting-information/M53xxEVBRN.txt Supporting Information N 371282830530968666 2025-02-09 txt en Feb 8, 2010 371282830530968666 Supporting Information Y N RELEASE NOTES M53xxEVB BSP false 0 M53015EVB downloads en true 0 Y TSP Application Note 4 /docs/en/application-note/AN3631.pdf 2008-03-14 1205524500372727545151 TSP 2 Mar 14, 2008 Application Note Some of the high-end ColdFire products (such as the MCF532x, MCF537x, MCF5253, and MCF5445x devices) contain an EHCI-compatible host or dual-role/OTG USB controller. The dual-role module can be used as a USB host, a USB device, or as an On-the-Go device. When the dual-role module is used as a device, it uses data structures to control USB data movement. These data structures are similar in some ways to the embedded host controller interface (EHCI) data structures that are used when operating in host mode. None /docs/en/application-note/AN3631.pdf English documents 173153 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3631.pdf Simplified Device Data Structures for the High-End ColdFire<sup>&#174;</sup> Family USB Modules /docs/en/application-note/AN3631.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Simplified Device Data Structures for the High-End ColdFire<sup>&#174;</sup> Family USB Modules 173.2 KB AN3631 N 1205524500372727545151 /docs/en/application-note/AN2982.pdf 2005-05-26 1117143692389726518657 TSP 3 Feb 1, 2007 Application Note This document discusses the use of the split bus architecture implemented on the MCF5208, including an overview of the features and design considerations, as well as example block diagrams. None /docs/en/application-note/AN2982.pdf English documents 97104 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2982.pdf System Design Using the ColdFire<sup>&#174;</sup> MCF5208 Split Bus Architecture /docs/en/application-note/AN2982.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N System Design Using the ColdFire<sup>&#174;</sup> MCF5208 Split Bus Architecture 97.1 KB AN2982 N 1117143692389726518657 /docs/en/application-note/AN3298.pdf 2016-10-31 1154542628855726115465 TSP 4 Aug 2, 2006 Application Note This document demonstrates how to determine the package temperature and thermal mass dependent moisture sensitivity level (MSL) of products to ensure reliable processing of moisture sensitive surface mount components. Comply with these recommendations to maintain package integrity of components during any heat exposure of board soldering and de-soldering. None /docs/en/application-note/AN3298.pdf English documents 151612 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3298.pdf Solder Joint Temperature and Package Peak Temperature /docs/en/application-note/AN3298.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Solder Joint Temperature and Package Peak Temperature 151.6 KB AN3298 N 1154542628855726115465 /docs/en/application-note/AN3049.pdf 2005-10-20 1129833053068723880793 TSP 5 Oct 20, 2005 Application Note This document describes the Multimedia Card (MMC) and the Secure Digital (SD) modules on NXP Semiconductors i.MX application processors. This document gives an overview of the similarities and differences of both the MMC and SD protocols and cards including configuration of the MMC/SD module. The document also describes the interface of the MMC/SD modules, specifically the card identification mode and the system clock controller, along with example code. System considerations at various data trans None /docs/en/application-note/AN3049.pdf English documents 619432 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3049.pdf Setup and Use of the Multimedia Card and Secure Digital Host Controller /docs/en/application-note/AN3049.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Setup and Use of the Multimedia Card and Secure Digital Host Controller 619.4 KB AN3049 N 1129833053068723880793 Quick Reference Guide 1 /docs/en/quick-reference-guide/M53015EVB_QSG.pdf 2010-02-24 1266512874345686395313 TSP 6 Feb 18, 2010 Quick Reference Guide None /docs/en/quick-reference-guide/M53015EVB_QSG.pdf English documents 1651458 None 803735842453594974 2022-12-07 /docs/en/quick-reference-guide/M53015EVB_QSG.pdf M53015EVB_QSG - Quick Start Guide. /docs/en/quick-reference-guide/M53015EVB_QSG.pdf documents 803735842453594974 Quick Reference Guide N en None N pdf 0 N M53015EVB_QSG - Quick Start Guide. 1.7 MB M53015EVB_QSG N 1266512874345686395313 Supporting Information 1 /docs/en/supporting-information/M53xxEVBRN.txt 2010-04-07 1270676706673719613987 TSP 7 Feb 8, 2010 Supporting Information None /docs/en/supporting-information/M53xxEVBRN.txt English documents 6242 None 371282830530968666 2025-02-09 /docs/en/supporting-information/M53xxEVBRN.txt RELEASE NOTES M53xxEVB BSP /docs/en/supporting-information/M53xxEVBRN.txt documents 371282830530968666 Supporting Information N en None Y txt 0 N RELEASE NOTES M53xxEVB BSP 6.2 KB M53XXEVBRN N 1270676706673719613987 User Guide 1 /docs/en/user-guide/M53015EVBUM.pdf 2010-02-24 1266347159349707206221 TSP 1 Feb 16, 2010 User Guide User Guide Y None /docs/en/user-guide/M53015EVBUM.pdf English 385859 None User Guide 2022-12-07 /docs/en/user-guide/M53015EVBUM.pdf M53015EVBUM User Manual /docs/en/user-guide/M53015EVBUM.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 0.5 N M53015EVBUM User Manual 385.9 KB M53015EVBUM N 1266347159349707206221 true Y Tools

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (4)
Quick Reference Guide (1)
Supporting Information (1)
User Guide (1)

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?