Design Files
1 design file
-
Printed Circuit Boards and Schematics
OrCAD symbols for MCF5208 and MCF5207
The MCF520X family of ColdFire® V2 embedded controllers offers low system cost, flexible memory controller supporting a combination of external static random access memory (SRAM), flash memory and a choice of single-data rate (SDR), double-data rate (DDR) or mobile-double-data rate (M-DDR) synchronous dynamic random access memory (SDRAM). The MCF5207 and MCF5208 embedded controllers integrate standard ColdFire communications peripherals, including three universal asynchronous receiver/transmitters (UARTs) for medium-and long-distance connections, an inter-integrated circuit (I²C) and queued serial peripheral interface (QSPI) for in-system communication to connected peripherals. In addition, the MCF5208 features a 10/100 fast Ethernet controller. The devices are optimized for low-power applications, featuring several low-power modes and a low-frequency clock divider.
The cost-effective and easy-to-use M5208EVB kit simplifies MCF5207 and MCF5208 product development and speeds time to market. The M5208EVB features full access to the 196-pin fully integrated MCF5208 embedded controller and integrates the MC13192 ZigBee®-ready transceiver and antenna.
Note: To see the product features close this window.
Part numbers include: MCF5207CVM166, MCF5208CAB166, MCF5208CVM166.
MCF5207 | MCF5208 | |
Internal RAM | 16 KB | 16 KB |
Serial Interface Type | I2C QSPI UART | I2C QSPI UART Ethernet |
Cache | 8 KB | 8 KB |
Operating Frequency | 166 MHz | 166 MHz |
MIPS | 159 | 159 |
External Memory Supported | DDR SDR SDRAM | DDR SDR SDRAM |
Ethernet Type | MAC (FEC) 10/100 Ethernet | |
Package Description and Diagram | LQFP 144 20*20*1.4 FCIR MAPBGA 144 13*13*0.8P1.0 | MABGA-FW 196 15SQ0.8P1.0 QFP 160 28*28*3.3 FCIR |
Quick reference to our documentation types.
1-5 of 21 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
2 hardware offerings
Quick reference to our software types.
1-5 of 11 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.