Kinetis® K70 System-On-Module and Starter Kit | NXP Semiconductors

Kinetis® K70 System-On-Module (SOM) and Starter Kit from EmCraft Systems

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

K7x Graphic LCD

Features

Hardware Features

  • Compact (30 mm x 57 mm) mezzanine module
  • External interface using two 80-pin 0.4mm-pitch connectors
  • Compliant with the Restriction of Hazardous Substances (RoHS) directive
  • Mounting hole reducing the risk of connector-to-PCB intermittence
  • 150 MHz Kinetis® K70 (256-pin MAPBGA)
  • Powered from single +3.3 V power supply
  • Low-power mode
  • Deep-sleep power mode
  • On-module clocks
  • 64 MB LPDRAM
  • 128 MB NAND flash
  • Serial console interface
  • 802.3 Ethernet interface
  • Watchdog Timer (WDT)
  • Real-Time Clock (RTC)
  • Uncommitted interfaces of K70 available on the interface connectors.

Software Features

  • Ethernet device driver and networking (ping, NFS, Telnet, FTP, ntpd, etc.)
  • SNMP agent
  • Secure shell (ssh) server
  • Web server (httpd)
  • Frame buffer device driver and QT graphics library
  • Flash file system with wear-leveling
  • POSIX threads
  • Process-to-kernel and process-to-process protection using the Memory Protection Unit (MPU) of the Kinetis core
  • Hardened exception handling; an exception triggered by a process affects only the offending process
  • Ability to run portions of Linux kernel code from internal Flash of Kinetis
  • Loadable kernel modules

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, external memory interface

LPC2468FBD208

Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, external memory interface

buy options
Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, external memory interface

LPC2468FET208

Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, external memory interface

buy options

PCA9558PW

8-bit I²C-bus and SMBus I/O port

buy options
View or edit your browsing history