S32E2 Safe and Secure High-Performance Real-Time Processors with Actuation Support
Design Files
1 design file
-
Calculators
Power Dissipation Tool
The VR55 is an automotive high voltage multi-output power supply integrated circuit, with focus on radio, telematics and infotainment applications. It includes multiple switch mode and linear voltage regulators.
This PMIC is part of a complete family of devices offering scalability in power and safety FS84 (ASIL B) and FS85 (ASIL D), pin to pin and software compatible.
Note: To see the product features close this window.
Part numbers include: MC33VR5500V0ES, MC33VR5500V1ES.
Part number | Buck 1 | Buck 2 | Buck 3 | Vpre | Boost | Safety level |
---|---|---|---|---|---|---|
VR5500 | 0.8 V - 1.8 V 2.5 A Multi-phase and SVS option |
12 / 24 V HV BUCK - 10 A |
5 V - 5.74 V 1.5 A peak |
Quality Mgt (QM) | ||
FS8400 | N/A | N/A | Fit for ASIL B | |||
FS8500 | Fit for ASIL D | |||||
FS5502 | 1.0 V - 4.1 V 3.6 A peak |
N/A | Quality Mgt (QM) | |||
FS8410 | 5 V - 5.74 V 1.5 A peak |
Fit for ASIL B | ||||
FS8510 | Fit for ASIL D | |||||
FS8420 | 0.8 V - 1.8 V 2.5 A Multi-phase and SVS option |
N/A | Fit for ASIL B | |||
FS8520 | Fit for ASIL D | |||||
FS8430 | 1.0 V - 3.3 V 2.5 A |
Fit for ASIL B | ||||
FS8530 | Fit for ASIL D | |||||
FS6600 | Fit for ASIL D |
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply
subsystems into a single smart solution.
Learn more about this platform
Quick reference to our documentation types.
5 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
2 hardware offerings
2 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
2 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 trainings