Three-Channel Automotive LED Buck Driver
The ASL1500SHN is a highly integrated and flexible single-phase DC-to-DC boost converter IC. It has an SPI interface allowing control and diagnostic communication with an external MCU. It drives one external low-side N channel MOSFET from an internally regulated adjustable supply to drive either logic or standard level MOSFET. The flexible driver can be configured, via the SPI interface, as a single output converter, or with multiple combinations of number of outputs and phases. Read More on the ASL1500SHN Data Sheet.
The ASL1507SHN is a single-phase boost converter IC with a Limp Home mode feature. It provides an SPI interface for extensive control and diagnostic communication with an external microcontroller and integrates a customer programmable Limp Home mode. The driver IC allows configurable operation during the Limp Home mode in case SPI communication with the microcontroller has failed. Once the loss of SPI communication is detected, the Limp Home mode gets activated. Read More on the ASL1507SHN; ASL2507SHN Data Sheet.
Choose a diagram:
Note: To see the product features close this window.
Part numbers include: ASL1500SHN, ASL1507SHN.
Three-Channel Automotive LED Buck Driver
Two-Channel Automotive LED Buck Driver
Two-Phase Automotive LED Boost Driver with a Limp Home Mode
Four-Phase Automotive LED Boost Driver
Quick reference to our documentation types.
4 documents
Please wait while your secure files are loading.
1 hardware offering
1 trainings