Design Files
1 design file
-
Printed Circuit Boards and Schematics
TEA1936XDBSZ02-GRBR
The QC4.0/4.0+ 18W Mobile Charger enables the design of power supplies featuring low standby power with the output voltage in full regulation, very high-efficiency and high-reliability.
The NXP® chipset used is targeting mobile and notebook power supplies with power requirements up to 100W. Supplies can be designed easily and with a minimum number of external components.
Symbol | Parameter | Value |
---|---|---|
Vi | Input voltage | 90 to 264 V |
fi | Input frequency | 47 to 64 Hz |
Vo | Output Voltages | QC4.0(+) : 3.3V... 11V / max. 3A or 18W
PD3.0: 5V/3A, 9V/2A and 12V/1.5A |
Iout | Maximum output current | 3 A (@ 5 V), 2 A (@ 9 V), 1.5 A (@ 12 V) |
Pout | Tput power [nominal] [peak] | 18.0 W |
n | Efficiency [average] | > 90 % |
Pi(noload) | No-load input power | < 30 mW |
Tambient_adapt | Ambient temperature adapter inside casing | -40 °C to 85 °C |
- | Energy standard | ENERGY STAR v6.0,
CoC. tier 2 |
- | Electro Magnetic Interference (EMI) | CISPR22 compliant,
EN 55022 |
L x B x H | Board dimensions | 48 mm x 435 mm x 20mm |
TEA19361 | Primary Flyback Controller | |
TEA1993 | Synchronous Rectification Controller | |
TEA19051 | QC4.0/QC4.0+/PPS Controller |
Quick reference to our documentation types.
4 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.