Low Power 12-bit Accelerometer | NXP Semiconductors

±2g/±4g/±8g/±16g, Low Power 12-bit Digital Accelerometer

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

FXLS8962AF Block Diagram

FXLS8962AF  Block Diagram

Features

Compact Package

  • 2 mm x 2 mm x 0.95 mm 10-pin DFN package

Industrial Qualified

  • AEC-Q100, extended temperature range from –40 °C to +105 °C

Robust Design

  • EMC compliant, DFN package with wettable flanks

Low Power

  • ≤ 1 μA IDD up to 6.25 Hz, 20 uA IDD at 400 Hz
  • 650 nA in standby mode
  • 50 nA in hibernate mode

Ultra-Low Power Wake Up

  • Dedicated ultra-low-power motion-detection mode with a single wire interface option

Full-Scale Range

  • ±2 g / ±4 g / ±8 g / ±16 g

Resolution

  • 12 bit

Output Data Rate

  • 0.78 Hz to 3200 Hz

Communication Interface

  • I²C up to 1 MHz and SPI up to 4 MHz

Configurable Interrupts

  • SDCD block for Freefall, motion or no motion, high-g/low-g, inertial events
  • Vector magnitude
  • Orientation (landscape, portrait, up, down)
  • FIFO/LIFO (144 bytes)
  • Auto-wake sleep for power savings

Bidirectional Self-Test Diagnostic

  • The result is not impacted by device motion or orientation

More

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.