SmartMX2 P60: Single/Dual Contact Interface Controllers

Product Details

Features

  • IntegralSecurity architecture with more than 100 security features for attack protection
  • Innovative security hardware features like Physical Unclonable Function (PUF)
  • Family concept providing outstanding memory options up to 586 KB ROM, 144 KB EEPROM and 11 KB RAM
  • High-performance SmartMX2 CPU with enhanced 8 to 32-bit application instruction set
  • Power-efficient, high-speed crypto coprocessors for RSA/ECC and DES/AES
  • ISO 7816 and optimized ISO/IEC 14443 interface including support for small antenna dimensions
  • Certified crypto library with a complete and modular set of efficient and hardened cryptographic algorithms
  • Supports MIFARE® DESFire, MIFARE Plus®. and MIFARE Classic® for applications convergence
  • MIFARE FleX® Framework
  • Common Criteria EAL 6+ certified (EAL 5+ for products supporting MIFARE), EMVCo approval and other national certification schemes

Documentation

Quick reference to our documentation types.

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?