Ultra-thin contactless chip module MOB10 | NXP Semiconductors

Ultra-Thin Contactless Chip Module MOB10

Roll over image to zoom in

Product Details

Features

  • Thin and flexible inlays for 600μm eDatapage or eCover
  • Enables additional security layers and is optimized for polycarbonate technology
  • Improved robustness and product quality
  • High production efficiency building on proven MOB platforms
  • Total package thickness: 200 μm
  • Leadframe thickness: 35 μm
  • Improved leadframe material with Ag plating
  • Compatible to MOB4/6 production lines

Documentation

Quick reference to our documentation types.

1 document

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.