SMARTMX3 P71D321 | Secure and Flexible Microcontroller | NXP Semiconductors

SmartMX3 P71D321: Secure and Flexible Microcontroller

Roll over image to zoom in

Product Details

Features

Performance

  • Best-in-class performance:
    • <200ms for an M/Chip transaction
    • <2s for ePassport SAC
  • Broadest reader interoperability by self-tuned EMD noise reduction
  • Fast operating system download to flash memory (100kb/s)

Technology

  • First payment and secure identification device implemented in CMOS40 technology
  • Full flash memory solution up to 344 KB
  • Up to 500 KB non-volatile memory available
  • Most advanced RF frontend technology to maximize communication sensitivity

Security

  • Advanced IntegralSecurity 3.0 architecture
  • EMVCo and CC EAL 6+ (PP 0084 with loader package 2) certification taking latest attacks on security into account
  • Available with fully certified symmetric, hash and asymmetric cryptography libraries

Solutions

  • Multi-application enabled by MIFARE FleX® with MIFARE® DESFire® EV2 up to 16KB and MIFARE Plus® EV1 up to 4KB (including MIFARE Classic® support)
  • Optional implementation of software libraries to fasten up time to market (TTM)
  • Full system solution available with JCOP® 4 operating system
  • Broad portfolio of payment and secure identification applets

Customer Support Package

  • Well established SmartCardComposer development environment
  • Soft-mask device to accelerate hardware validation
  • Full set of system documentation and customer training
N true 0 PSPSMARTMX3-P71D321en 1 Fact Sheet Fact Sheet t523 1 en_US en_US en Fact Sheet Fact Sheet 1 1 1 English The new generation of NXP’s proven and reliable SmartMX microcontroller family delivers highest security and best-in-class performance across all target applications 1539912345142716488584 PSP 1.9 MB None None documents None 1539912345142716488584 /docs/en/fact-sheet/P71D321.pdf 1942664 /docs/en/fact-sheet/P71D321.pdf P71D321 documents N N 2018-10-18 Secure Microcontroller SmartMX3 P71D321 Fact Sheet /docs/en/fact-sheet/P71D321.pdf /docs/en/fact-sheet/P71D321.pdf Fact Sheet N 736675474163315314 2025-02-06 pdf N en Feb 6, 2025 736675474163315314 Fact Sheet Y N Secure Microcontroller SmartMX3 P71D321 Fact Sheet false 0 SMARTMX3-P71D321 downloads en true 1 Y PSP Y Y Fact Sheet 1 /docs/en/fact-sheet/P71D321.pdf 2018-10-18 1539912345142716488584 PSP 1 Feb 6, 2025 Fact Sheet The new generation of NXP’s proven and reliable SmartMX microcontroller family delivers highest security and best-in-class performance across all target applications None /docs/en/fact-sheet/P71D321.pdf English documents 1942664 None 736675474163315314 2025-02-06 N /docs/en/fact-sheet/P71D321.pdf Secure Microcontroller SmartMX3 P71D321 Fact Sheet /docs/en/fact-sheet/P71D321.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N Secure Microcontroller SmartMX3 P71D321 Fact Sheet 1.9 MB P71D321 N 1539912345142716488584 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Software

Quick reference to our software types.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history