QorIQ® P3041 Quad-Core Communications Processors
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
P4080 and P4040 devices are "Not recommended for new designs", please use the replacement families Power Architecture (T4080), Arm Architecture (LS1046, LS2044, LS2080).
The P4080 was the flagship product of the QorIQ® family when it was first introduced to the market. It provided the foundation upon which the P5, P3, P2 and P1 processor families were built. In addition to those families, P4080 expanded its portfolio with the P4040 and P4081. These processors provide a performance, power and price to meet a broad spectrum of high-performance applications. It combines four to eight Power Architecture® e500mc cores—operating at frequencies up to 1.5 GHz—with high-performance data path acceleration logic and network and peripheral bus interfaces designed for 45 nm technology to deliver high-performance, next-generation networking services in a very low-power envelope.
The QorIQ P4080 processor can be used for combined control, data path and application layer processing. Its high level of integration offers significant performance benefits compared to multiple discrete devices while greatly simplifying board design. The processor is well-suited for applications that are highly compute-intensive, I/O intensive or both, making it ideal for applications such as enterprise and service provider routers, switches, base station controllers, radio network controllers (RNCs), long-term evolution (LTE) and general-purpose embedded computing systems in the networking, telecom/datacom, wireless infrastructure, military and aerospace markets.
Note: To see the product features close this window.
P4040 | P4081 | P4080 | |
---|---|---|---|
Cores | 4 | 8 | 4 |
Core Frequency | 1200 - 1500 MHz | 1000 - 1200 MHz | 1200 - 1500 MHz |
L2 Cache | 128KB/Core | 128KB/Core | 128KB/Core |
L3 Cache | 2x 1MB Frontside 8 way cache allocation | 2x 1MB Frontside 8 way cache allocation | 2x 1MB Frontside 8 way cache allocation |
DDR | 2 x 64-bit DDR2/DDR3 | 2 x 64-bit DDR2/DDR3 | 2 x 64-bit DDR2/DDR3 |
GbE | 8 x 1 GbE + 2 x 10 10 GbE | 8 x 1 GbE + 2 x 10 10 GbE | 8 x 1 GbE + 2 x 10 10 GbE |
PCIe Gen 1.0 | 3 PCIe Controllers (x8, x4) | 3 PCIe Controllers (x8, x4) | 3 PCIe Controllers (x8, x4) |
USB 2.0 | 2 | 2 | 2 |
sRIO 1.2 | Serial x4/x1 | Serial x4/x1 | Serial x4/x1 |
Security | SEC 4.0 | SEC 4.0 | |
Accelerators | PME 2.0 DPAA (FMan, QMan, BMan) | PME 2.0 DPAA (FMan, QMan, BMan) | PME 2.0 DPAA (FMan, QMan, BMan) |
Are you working with NXP processors or microcontrollers?
Don’t spend your money solving issues that NXP has already solved.
With NXP’s Premium Support, you’re getting expert help and a contractually obligated agreement for high-quality technical assistance. Enjoy guaranteed response times and direct access to NXP engineers who have likely already solved the issues you are facing.
Benefits include:Click here to discover how Premium Support can optimize your next design.
1-10 of 20 results
Exclude 20 NRND
Part | CAD Model | Status |
---|---|---|
End of Life | ||
End of Life | ||
End of Life | ||
End of Life | ||
End of Life | ||
End of Life | ||
End of Life | ||
End of Life | ||
End of Life | ||
End of Life |
Quick reference to our documentation types.
1-10 of 56 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 56 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
Quick reference to our software types.
5 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
5 software files
Note: For better experience, software downloads are recommended on desktop.
2 trainings
2 trainings
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.