P4040NSN7PNC Product Information|NXP

Buy Options

P4040NSN7PNC

End of Life

12NC: 935311154557

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
P4040NSN7PNC(935311154557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
13973.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
P4040NSN7PNC
(935311154557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
P4040NSN7PNC
(935311154557)
854231
3A991A1
G144403

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P4040NSN7PNC
(935311154557)
NOTICE
2021-09-09
2023-12-15
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P4040NSN7PNC
(935311154557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
P4040NSN7PNC
(935311154557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
P4040NSN7PNC
(935311154557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about P4080

The P4080 was the flagship product of the QorIQ® family when it was first introduced to the market. It provided the foundation upon which the P5, P3, P2 and P1 processor families were built. In addition to those families, P4080 expanded its portfolio with the P4040 and P4081. These processors provide a performance, power and price to meet a broad spectrum of high-performance applications. It combines four to eight Power Architecture® e500mc cores—operating at frequencies up to 1.5 GHz—with high-performance data path acceleration logic and network and peripheral bus interfaces designed for 45 nm technology to deliver high-performance, next-generation networking services in a very low-power envelope.

The QorIQ P4080 processor can be used for combined control, data path and application layer processing. Its high level of integration offers significant performance benefits compared to multiple discrete devices while greatly simplifying board design. The processor is well-suited for applications that are highly compute-intensive, I/O intensive or both, making it ideal for applications such as enterprise and service provider routers, switches, base station controllers, radio network controllers (RNCs), long-term evolution (LTE) and general-purpose embedded computing systems in the networking, telecom/datacom, wireless infrastructure, military and aerospace markets.

More