Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QorIQ, 32-Bit Power Arch SoC, 4 X 1.2GHz, DDR2/3 w/ECC, 1/10GbE, PCIe, SRIO, SEC, 0 to 105C, R3.0
BGA1295: plastic, ball grid array; 1295 bumps; 1.0 mm pitch; 37.5 mm x 37.5 mm x 3.19 mm body
12NC: 935325772557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
P4040NSE7MMC(935325772557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 13973.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
P4040NSE7MMC (935325772557) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
P4040NSE7MMC (935325772557) | 854231 | 5A002A1 | G144403 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
P4040NSE7MMC (935325772557) | NOTICE | 2021-09-09 | 2023-12-15 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
P4040NSE7MMC (935325772557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
P4040NSE7MMC (935325772557) | 2021-03-04 | 2021-03-05 | 202102034DN | Discontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families |
P4040NSE7MMC (935325772557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
P4080 and P4040 devices are "Not recommended for new designs", please use the replacement families Power Architecture (T4080), Arm Architecture (LS1046, LS2044, LS2080).
The P4080 was the flagship product of the QorIQ® family when it was first introduced to the market. It provided the foundation upon which the P5, P3, P2 and P1 processor families were built. In addition to those families, P4080 expanded its portfolio with the P4040 and P4081. These processors provide a performance, power and price to meet a broad spectrum of high-performance applications. It combines four to eight Power Architecture® e500mc cores—operating at frequencies up to 1.5 GHz—with high-performance data path acceleration logic and network and peripheral bus interfaces designed for 45 nm technology to deliver high-performance, next-generation networking services in a very low-power envelope.
The QorIQ P4080 processor can be used for combined control, data path and application layer processing. Its high level of integration offers significant performance benefits compared to multiple discrete devices while greatly simplifying board design. The processor is well-suited for applications that are highly compute-intensive, I/O intensive or both, making it ideal for applications such as enterprise and service provider routers, switches, base station controllers, radio network controllers (RNCs), long-term evolution (LTE) and general-purpose embedded computing systems in the networking, telecom/datacom, wireless infrastructure, military and aerospace markets.