PowerQUICC® Processor with CPM (2 SCC, 2 SMC), 10T Ethernet | NXP Semiconductors

PowerQUICC® Processor with CPM (2 SCC, 2 SMC), 10T Ethernet

  • This page contains information on a product that is not recommended for new designs.

See product image

Block Diagram

MPC850_BLKDIAG

Features

  • 2-Kbyte Instruction Cache
  • 1-Kbyte Data Cache
  • Instruction and Data MMUs
  • Up to 32-Bit Data Bus (Dynamic Bus Sizing for 8,16, and 32 Bits)
  • 26 External Address Lines
  • Complete Static Design (0-66 MHz Operation)
  • Memory Controller (Eight Banks)
  • General-Purpose Timers
  • System Integration Unit (SIU)
  • Interrupts
  • Communications Processor Module (CPM)
  • Four Baud Rate Generators
  • Up to two SCCs (Serial Communication Controller with Ethernet Support)
  • One USB Port
  • Two SMCs (Serial Management Channels)
  • One SPI (Serial Peripheral Interface)
  • One I²C (Inter-Integrated Circuit) Port
  • Time-Slot Assigner
  • Parallel I/O Ports (supports UTOPIA)
  • PCMCIA Interface
  • Low Power Support
  • Debug Interface
  • 3.3 V Operation
  • 3.3 V System Bus Operation
  • 256-Pin Ball Grid Array (BGA)

Comparison Table

MPC850 Family Members

MPC850 MPC850DE MPC850SR MPC850DSL
64-Channel
HDLC Support
- - Yes No
Number of SCCs 1 2 2 2
Ethernet Support Yes Yes Yes Yes
ATM - - Yes Yes

MPC850 Integrated Communication Controller Mask Set

Part Numbers Qual Process Mask IMMR [16:31]
Rev B XC .32µ TLM 4H97G 2101
Rev A XC .32µ TLM 2H89G 2100
Rev 0 XC .42µ TLM 6F98S 2002

xx denotes family variants including standard 850, DE, SR, and DSL.
nn denotes speed grade. Please contact your local NXP Sales Office or Distributor for exact speeds available.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 49 documents

Compact List

Application Note (17)
Show All

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.