Low Cost 32-Bit Microprocessor (Including HC000, HC001, EC000 and SEC000)

  • This page contains information on a product that is not recommended for new designs.

Product Details

Block Diagram

Low Cost 32-Bit Microprocessor Block Diagram

Low Cost 32-Bit Microprocessor Block Diagram

Features

  • 32 Bit Data and Address Registers
  • 16 MByte Direct Addressing Range
  • 56 Powerful Instructions
  • Memory Mapped Input/Output
  • 14 Addressing Modes
  • 2 MIPS at 20MHz
  • Available in 8, 10, 12, 16 and 20 MHz speeds (MC68HC000 and MC68EC000)
  • Available in 10, 16 and 20 MHz speeds (MC68SEC000)
  • Available in 8, 10, 12 and 16 MHz speeds (MC68HC001)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 17 documents

Show All

Design Files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.