MC68SEC000AA16 Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC68SEC000AA16(935323958557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
911.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC68SEC000AA16
(935323958557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC68SEC000AA16
(935323958557)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC68SEC000AA16
(935323958557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC68SEC000AA16
(935323958557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC68SEC000AA16
(935323958557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MC68000

The industry's lowest cost 32-bit microprocessor, the MC68000 offers an excellent low cost entry point to the M68000 Family. The MC68HC000 is a CMOS version of the original MC68000. The MC68HC001 is also a CMOS version of the original MC68000 with 8-/16-bit selectable data bus. The MC68EC000 version provides a lower cost 68000 solution. The MC68SEC000 version provides a static, low power implementation consuming only 15.0mA in normal 3.3V operation and 0.5mA in static standby mode.