The MC33777A is a battery junction box controller IC designed for automotive applications such as hybrid electric vehicles (HEV), electric vehicles (EV), and industrial applications (ESS).
The device can drive two pyrotechnic switches independently and includes an extensive set of diagnostics.
The device measures redundantly currents, voltages, and temperatures. It processes the results and detects fault events (short circuit, system overload, crash signals...). These events can be combined and used to trigger reactions without a microcontroller (GPIOs, pyrotechnic switch).
The device offers an isolated daisy chain (TPL3) or a Serial Peripheral Interface (SPI) for communication with the MCU. The MC33777A allows reaching the highest automotive safety integrity level (ASIL D) with all its features.
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.