LPC86x 60MHz|Arm Cortex-M0+|32-bit Microcontrollers (MCUs) | NXP Semiconductors | NXP Semiconductors

LPC860: 32-Bit Arm® Cortex®-M0+-Based Low-Cost MCU with I3C Interface

Roll over image to zoom in

Block Diagram

LPC86x MCUs

LPC86x MCUs

Features

System

  • Arm Cortex-M0+ processor (revision r0p1), running at frequencies of up to 60 MHz with single-cycle multiplier and fast single-cycle I/O port
  • Arm Cortex-M0+ built-in nested vectored interrupt controller (NVIC)
  • System tick timer
  • AHB multilayer matrix
  • Serial wire debug (SWD) with four break points and two watchpoints

Memory

  • 64 kB Flash, small 64 B page size suitable for EEPROM emulation
  • 8 kB RAM (Logic for Bit banding across all of SRAM)

Exceptional Power Efficiency in Low-current Mode Using the FRO as the Clock Source

  • Free running oscillator (FRO)
  • Four power modes
  • Power profile APIs for simple runtime power optimization

FAIM is Used to Configure the Part at Start-up

  • Pin configuration including direction and pull-up or pull-down
  • Clocks and PMU for low-power start-up

Full Range of Timing Features from Basic to Advanced

  • FlexTimer with a total of 10 channels. Hardware dead-time insertion and quadrature decoding for motor control
  • Multi-rate timer (MRT) for repetitive interrupt generation at up to four programmable, fixed rates
  • Self-wake-up timer (WKT) clocked from either Free Running Oscillator (FRO), a low-power, low-frequency internal oscillator or an external clock input
  • Windowed watchdog timer (WWDT)

Accurate 1.9-Msps ADC: 12 ch, 12-bit

  • Ideal for oversampling to improve conversion accuracy
  • Flexible triggers to optimize power use

More Serial Connectivity

  • 1x I3C (support > 10MHz), compatible with I²C
  • 1 x I²C
  • 2 x SPI, 3 x UART
  • 54 GPIO with switch matrix, support input pattern match engine

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 34 documents

Compact List

Application Note (22)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 6 trainings

Show All

Recently viewed products

There are no recently viewed products to display.