LPC4088FBD208|Arm Cortex-M4|32-bit MCU | NXP Semiconductors

Mid-range 32-bit Microcontroller (MCU) based on Arm® Cortex®-M4 Core

More

See product image

Product Details

Features

Main Features

  • Functional replacement for LPC23xx/24xx and LPC178x family devices.
  • External Memory Controller (EMC) provides support for asynchronous static memory devices such as RAM, ROM and flash, as well as dynamic memories such as single data rate SDRAM.
  • Eight channel General Purpose DMA controller (GPDMA) on the AHB multilayer matrix that can be used with the SSP, I2S, UART, CRC engine, Analog-to-Digital and Digital-to-Analog converter peripherals, timer match signals, GPIO, and for memory-to-memory transfers.
  • Versatile pin function selection feature allows many possibilities for using on-chip peripheral functions.
  • Unique device serial number for identification purposes.
  • Single 3.3 V power supply (2.4 V to 3.6 V). Temperature range of -40 °C to 85 °C.
  • Available as LQFP208, TFBGA208, TFBGA180, LQFP144, and LQFP80 package.

Arm Cortex-M4 core

  • Arm Cortex-M4 processor, running at frequencies of up to 120 MHz.
  • Arm Cortex-M4 built-in Memory Protection Unit (MPU) supporting eight regions.
  • Arm Cortex-M4 built-in Nested Vectored Interrupt Controller (NVIC).
  • Hardware floating-point unit (not all versions).
  • Non-maskable Interrupt (NMI) input.
  • JTAG and Serial Wire Debug (SWD), serial trace, eight breakpoints, and four watch points.
  • System tick timer.

System

  • Multilayer AHB matrix interconnect provides a separate bus for each AHB leader. AHB leaders include the CPU, and General Purpose DMA controller. This interconnect provides communication with no arbitration delays unless two leaders attempt to access the same follower at the same time.
  • Split APB bus allows for higher throughput with fewer stalls between the CPU and DMA. A single level of write buffering allows the CPU to continue without waiting for completion of APB writes if the APB was not already busy.
  • Embedded Trace Macrocell (ETM) module supports real-time trace.
  • Boundary scan for simplified board testing.

Memory

  • 512 kB on-chip flash program memory with In-System Programming (ISP) and In-Application Programming (IAP) capabilities. The combination of an enhanced flash memory accelerator and location of the flash memory on the CPU local code/data bus provides high code performance from flash.
  • Up to 96 kB on-chip SRAM includes: 64 kB of main SRAM on the CPU with local code/data bus for high-performance CPU access. Two 16 kB peripheral SRAM blocks with separate access paths for higher throughput. These SRAM blocks may be used for DMA memory as well as for general purpose instruction and data storage.
  • Up to 4032 byte on-chip EEPROM.

LCD controller, supporting both Super-Twisted Nematic (STN) and Thin-Film Transistors (TFT) displays

  • Dedicated DMA controller.
  • Selectable display resolution (up to 1024 x 768 pixels).
  • Supports up to 24-bit true-color mode.

Serial interfaces

  • Quad SPI Flash Interface (SPIFI) with four lanes and up to 40 MB per second.
  • Ethernet MAC with MII/RMII interface and associated DMA controller. These functions reside on an independent AHB.
  • USB 2.0 full-speed dual port device/host/OTG controller with on-chip PHY and associated DMA controller.
  • Five UARTs with fractional baud rate generation, internal FIFO, DMA support, and RS-485/EIA-485 support. One UART (UART1) has full modem control I/O, and one UART (USART4) supports IrDA, synchronous mode, and a smart card mode conforming to ISO7816-3.
  • Three SSP controllers with FIFO and multi-protocol capabilities. The SSP interfaces can be used with the GPDMA controller.
  • Three enhanced I²C-bus interfaces, one with a true open-drain output supporting the full I²C-bus specification and Fast-mode Plus with data rates of 1 Mbit/s, two with standard port pins. Enhancements include multiple address recognition and monitor mode.
  • I²S (Inter-IC Sound) interface for digital audio input or output. It can be used with the GPDMA.
  • CAN controller with two channels.

Digital peripherals

  • SD/MMC memory card interface.
  • Up to 165 General Purpose I/O (GPIO) pins depending on the packaging, with configurable pull-up/down resistors, open-drain mode, and repeater mode. All GPIOs are located on an AHB bus for fast access and support Cortex-M4 bit-banding. GPIOs can be accessed by the General Purpose DMA Controller. Any pin of ports 0 and 2 can be used to generate an interrupt.
  • Two external interrupt inputs configurable as edge/level sensitive. All pins on port 0 and port 2 can be used as edge sensitive interrupt sources.
  • Four general purpose timers/counters, with a total of eight capture inputs and ten compare outputs. Each timer block has an external count input. Specific timer events can be selected to generate DMA requests.
  • Quadrature encoder interface that can monitor one external quadrature encoder.
  • Two standard PWM/timer blocks with external count input option.
  • One motor control PWM with support for three-phase motor control.
  • Real-Time Clock (RTC) with a separate power domain. The RTC is clocked by a dedicated RTC oscillator. The RTC block includes 20 bytes of battery-powered backup registers, allowing system status to be stored when the rest of the chip is powered off. Battery power can be supplied from a standard 3 V lithium button cell. The RTC will continue working when the battery voltage drops to as low as 2.1 V. An RTC interrupt can wake up the CPU from any reduced power mode.
  • Event Recorder that can capture the clock value when an event occurs on any of three inputs. The event identification and the time it occurred are stored in registers. The Event Recorder is located in the RTC power domain and can therefore operate as long as there is RTC power.
  • Windowed Watchdog Timer (WWDT). Windowed operation, dedicated internal oscillator, watchdog warning interrupt, and safety features.
  • CRC Engine block can calculate a CRC on supplied data using one of three standard polynomials. The CRC engine can be used in conjunction with the DMA controller to generate a CRC without CPU involvement in the data transfer.

Analog peripherals

  • 12-bit Analog-to-Digital Converter (ADC) with input multiplexing among eight pins, conversion rates up to 400 kHz, and multiple result registers. The 12-bit ADC can be used with the GPDMA controller.
  • 10-bit Digital-to-Analog Converter (DAC) with dedicated conversion timer and DMA support.
  • Two analog comparators.

Power control

  • Four reduced power modes: Sleep, Deep-sleep, Power-down, and Deep power-down.
  • The Wake-up Interrupt Controller (WIC) allows the CPU to automatically wake up from any priority interrupt that can occur while the clocks are stopped in Deep-sleep, Power-down, and Deep power-down modes.
  • Processor wake-up from Power-down mode via any interrupt able to operate during Power-down mode (includes external interrupts, RTC interrupt, PORT0/2 pin interrupt, and NMI).
  • Brownout detect with separate threshold for interrupt and forced reset.
  • On-chip Power-On Reset (POR).

Clock generation

  • Clock output function that can reflect the main oscillator clock, IRC clock, RTC clock, CPU clock, USB clock, or the watchdog timer clock.
  • On-chip crystal oscillator with an operating range of 1 MHz to 25 MHz.
  • 12 MHz Internal RC oscillator (IRC) trimmed to 1% accuracy that can optionally be used as a system clock.
  • An on-chip PLL allows CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. May be run from the main oscillator or the internal RC oscillator.
  • A second, dedicated PLL may be used for USB interface in order to allow added flexibility for the Main PLL settings.

Target Applications

  • Communications:
    • Point-of-sale terminals, web servers, multi-protocol bridges
  • Industrial/Medical:
    • Automation controllers, application control, robotics control, HVAC, PLC, inverters, circuit breakers, medical scanning, security monitoring, motor drive, video intercom
  • Consumer/Appliance:
    • Audio, MP3 decoders, alarm systems, displays, printers, scanners, small appliances, fitness equipment
  • Automotive:
    • After-market, car alarms, GPS/fleet monitors

More

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Operating Frequency [Max] (MHz)

Flash (kB)

EEPROM (kB)

CAN

USB Controllers

GPIO

Supply Voltage [Min to Max] (V)

Package Type

Active

120

512

0

2

1

165

2.4 to 3.6

LQFP208

N true 0 PSPLPC4088FBD208en 8 Application Note Application Note t789 4 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Package Information Package Information t790 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 3.6 English 1442061647094715095575 PSP 2.8 MB None None documents None 1442061647094715095575 /docs/en/data-sheet/LPC408X_7X.pdf 2767761 /docs/en/data-sheet/LPC408X_7X.pdf LPC408X_7X documents N N 2016-10-08 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M4 MCU; up to 512 kB flash, 96 kB SRAM; USB Device/Host/OTG; Ethernet; LCD; EMC; SPIFI /docs/en/data-sheet/LPC408X_7X.pdf /docs/en/data-sheet/LPC408X_7X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Jan 11, 2017 980000996212993340 Data Sheet Y N 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M4 MCU; up to 512 kB flash, 96 kB SRAM; USB Device/Host/OTG; Ethernet; LCD; EMC; SPIFI PDF Application Note Application Note 4 2 1.0 English 1442088712940698777202 PSP 8.7 MB None None documents None 1442088712940698777202 /docs/en/application-note/AN11333.zip 8709639 /docs/en/application-note/AN11333.zip AN11333 documents N N 2016-07-06 Interrupt handling during IAP calls for LPC177x_8x and LPC407x_8x /docs/en/application-note/AN11333.zip /docs/en/application-note/AN11333.zip Application Note N 645036621402383989 2022-12-07 zip N en Jan 20, 2014 645036621402383989 Application Note Y N Interrupt handling during IAP calls for LPC177x_8x and LPC407x_8x 3 1.0 English 1442087432655721171355 PSP 11.2 MB None None documents None 1442087432655721171355 /docs/en/application-note/AN11315.zip 11221998 /docs/en/application-note/AN11315.zip AN11315 documents N N 2013-07-24 Virtual screen implementation using emWin /docs/en/application-note/AN11315.zip /docs/en/application-note/AN11315.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 22, 2013 645036621402383989 Application Note Y N Virtual screen implementation using emWin 4 1.0 English 1442088839130708705280 PSP 3.3 MB None None documents None 1442088839130708705280 /docs/en/application-note/AN11335.zip 3340763 /docs/en/application-note/AN11335.zip AN11335 documents N N 2016-07-06 Migrating from the LPC177x/8x to LPC407x/8x /docs/en/application-note/AN11335.zip /docs/en/application-note/AN11335.zip Application Note N 645036621402383989 2022-12-07 zip N en Jan 10, 2013 645036621402383989 Application Note Y N Migrating from the LPC177x/8x to LPC407x/8x 5 1.0 English 1442089092173704968586 PSP 142.1 KB None None documents None 1442089092173704968586 /docs/en/application-note/AN11229.pdf 142083 /docs/en/application-note/AN11229.pdf AN11229 documents N N 2016-07-07 UUencoding for UART ISP /docs/en/application-note/AN11229.pdf /docs/en/application-note/AN11229.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 6, 2012 645036621402383989 Application Note Y N UUencoding for UART ISP User Guide User Guide 1 6 3.0 English 1442125517021718567835 PSP 4.9 MB Registration without Disclaimer None documents Extended 1442125517021718567835 /secured/assets/documents/en/user-guide/UM10562.pdf 4864067 /secured/assets/documents/en/user-guide/UM10562.pdf UM10562 documents Y N 2015-02-13 LPC408x/407x User manual /webapp/Download?colCode=UM10562 /secured/assets/documents/en/user-guide/UM10562.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Mar 27, 2014 132339537837198660 User Guide Y N LPC408x/407x User manual Errata Errata 1 7 2.1 English 1442124163731712309332 PSP 338.5 KB None None documents None 1442124163731712309332 /docs/en/errata/ES_LPC407X_8X.pdf 338500 /docs/en/errata/ES_LPC407X_8X.pdf ES_LPC407X_8X documents N N 2022-01-27 Errata sheet LPC407x/8x /docs/en/errata/ES_LPC407X_8X.pdf /docs/en/errata/ES_LPC407X_8X.pdf Errata N 155452329886410597 2022-12-07 pdf N en Jan 27, 2022 155452329886410597 Errata Y N Errata sheet LPC407x/8x Package Information Package Information 1 8 1.0 English 1455078895095716744075 PSP 884.0 KB None None documents None 1455078895095716744075 /docs/en/package-information/SOT459-1.pdf 884000 /docs/en/package-information/SOT459-1.pdf SOT459-1 documents N 2016-02-09 plastic low profile quad flat package; 208 leads; body 28 x 28 x 1.4 mm /docs/en/package-information/SOT459-1.pdf /docs/en/package-information/SOT459-1.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 208 leads; body 28 x 28 x 1.4 mm false 0 LPC4088FBD208 downloads en true 1 Y PSP Y Y Application Note 4 /docs/en/application-note/AN11333.zip 2016-07-06 1442088712940698777202 PSP 2 Jan 20, 2014 Application Note None /docs/en/application-note/AN11333.zip English documents 8709639 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11333.zip Interrupt handling during IAP calls for LPC177x_8x and LPC407x_8x /docs/en/application-note/AN11333.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Interrupt handling during IAP calls for LPC177x_8x and LPC407x_8x 8.7 MB AN11333 N 1442088712940698777202 /docs/en/application-note/AN11315.zip 2013-07-24 1442087432655721171355 PSP 3 Jul 22, 2013 Application Note None /docs/en/application-note/AN11315.zip English documents 11221998 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11315.zip Virtual screen implementation using emWin /docs/en/application-note/AN11315.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Virtual screen implementation using emWin 11.2 MB AN11315 N 1442087432655721171355 /docs/en/application-note/AN11335.zip 2016-07-06 1442088839130708705280 PSP 4 Jan 10, 2013 Application Note None /docs/en/application-note/AN11335.zip English documents 3340763 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11335.zip Migrating from the LPC177x/8x to LPC407x/8x /docs/en/application-note/AN11335.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Migrating from the LPC177x/8x to LPC407x/8x 3.3 MB AN11335 N 1442088839130708705280 /docs/en/application-note/AN11229.pdf 2016-07-07 1442089092173704968586 PSP 5 Jul 6, 2012 Application Note None /docs/en/application-note/AN11229.pdf English documents 142083 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11229.pdf UUencoding for UART ISP /docs/en/application-note/AN11229.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N UUencoding for UART ISP 142.1 KB AN11229 N 1442089092173704968586 Data Sheet 1 /docs/en/data-sheet/LPC408X_7X.pdf 2016-10-08 1442061647094715095575 PSP 1 Jan 11, 2017 Data Sheet PDF None /docs/en/data-sheet/LPC408X_7X.pdf English documents 2767761 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC408X_7X.pdf 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M4 MCU; up to 512 kB flash, 96 kB SRAM; USB Device/Host/OTG; Ethernet; LCD; EMC; SPIFI /docs/en/data-sheet/LPC408X_7X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.6 N N 32-bit Arm<sup>®</sup> Cortex<sup>®</sup>-M4 MCU; up to 512 kB flash, 96 kB SRAM; USB Device/Host/OTG; Ethernet; LCD; EMC; SPIFI 2.8 MB LPC408X_7X N 1442061647094715095575 Errata 1 /docs/en/errata/ES_LPC407X_8X.pdf 2022-01-27 1442124163731712309332 PSP 7 Jan 27, 2022 Errata None /docs/en/errata/ES_LPC407X_8X.pdf English documents 338500 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC407X_8X.pdf Errata sheet LPC407x/8x /docs/en/errata/ES_LPC407X_8X.pdf documents 155452329886410597 Errata N en None Y pdf 2.1 N N Errata sheet LPC407x/8x 338.5 KB ES_LPC407X_8X N 1442124163731712309332 Package Information 1 /docs/en/package-information/SOT459-1.pdf 2016-02-09 1455078895095716744075 PSP 8 Feb 8, 2016 Package Information None /docs/en/package-information/SOT459-1.pdf English documents 884000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT459-1.pdf plastic low profile quad flat package; 208 leads; body 28 x 28 x 1.4 mm /docs/en/package-information/SOT459-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic low profile quad flat package; 208 leads; body 28 x 28 x 1.4 mm 884.0 KB SOT459-1 N 1455078895095716744075 User Guide 1 /secured/assets/documents/en/user-guide/UM10562.pdf 2015-02-13 1442125517021718567835 PSP 6 Mar 27, 2014 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10562.pdf English documents 4864067 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=UM10562 LPC408x/407x User manual /secured/assets/documents/en/user-guide/UM10562.pdf documents 132339537837198660 User Guide N en Extended Y pdf 3.0 Y N LPC408x/407x User manual 4.9 MB UM10562 N 1442125517021718567835 true Y Products

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (4)
Data Sheet (1)
Errata (1)
Package Information (1)
User Guide (1)

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 10 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history