Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M0+ and Cortex®-M0 Cores | NXP Semiconductors

Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M0+ and Cortex®-M0 Cores

Product Details

Features

System

  • Cortex-M0 or Cortex-M0+ processor, running at frequencies of up to 50 MHz
  • Cortex-M0 or Cortex-M0+ built-in nested vectored interrupt controller (NVIC)
  • Serial wire debug (SWD) and JTAG boundary scan modes supported
  • System tick timer

Memory

  • Up to 256 KB on-chip flash programming memory with page erase
  • Up to 32 KB main SRAM
  • Up to two additional SRAM blocks of 2 KB each (LPC11E6x parts)
  • Up to 4 KB EEPROM
  • In-System programming (ISP) and In-Application programming (IAP)

Digital peripherals

  • Simple DMA engine with 16 channels and programmable input triggers (LPC11E6x)
  • Up to 80 General Purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors
  • Pin interrupt and pattern match engine using eight selectable GPIO pins (LPC11E6x)
  • Two GPIO interrupt generators (LPC11E6x)
  • CRC Engine (LPC11E6x)
  • Programmable Windowed WatchDog Timer (WDT)
  • Up to four 32-bit and two 16-bit counter/timers or two 32-bit and six 16-bit counter/timers
  • Up to 21 match outputs and 16 capture inputs
  • Up to 19 PWM outputs with 6 independent time bases

Analog peripherals

  • One 10/12-bit ADC with up to 12 input channels and sample rates of up to 2 Msample/s
  • Temperature sensor (LPC11E6x)

Serial interfaces

  • Up to five USART interfaces and RS-485 mode support
  • Up to two SSP controllers
  • Up to two I²C-bus interfaces

Clock generation

  • 12 MHz internal RC oscillator trimmed to 1 % accuracy that can optionally be used as a system clock
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • Programmable watchdog oscillator
  • PLL allows CPU operation up to the maximum CPU rate without the need for a high-frequency crystal
  • Clock output function with divider that can reflect the crystal oscillator clock, the main clock, the IRC, or the Watchdog oscillator

Power control

  • Integrated PMU (Power Management Unit) to minimize power consumption
  • Reduced power modes: Sleep, Deep-sleep, Power-down and Deep power-down modes
  • Processor wake-up from Deep-sleep and Power-down modes on external pin inputs
  • Power-On Reset (POR)
  • Brownout detect

Additional features

  • Unique device serial number for identification.
  • Single power supply (1.8 V to 3.6 V - LPC11E1x and LPC11E3x) (2.4 V to 3.6 V - LPC11E6x)
  • Available as LQFP48, LQFP64, LQFP100, and HVQFN33 packages
  • Real-time Clock (RTC) in the always-on power domain with separate battery supply pin and 32 kHz oscillator (LPC11E6x)

More

Buy/Parametrics










































































































N true 0 PSPLPC11E00en 24 Application Note Application Note t789 9 Data Sheet Data Sheet t520 3 Errata Errata t522 4 Package Information Package Information t790 5 Supporting Information Supporting Information t531 1 User Guide User Guide t792 2 en_US en_US en Data Sheet Data Sheet 3 1 1.5 English 32-bit ARM Cortex-M0+ microcontroller; up to 256 kB flash and 36 kB SRAM; 4 kB EEPROM; 12-bit ADC 1442063434420740448861 PSP 3.0 MB None None documents None 1442063434420740448861 /docs/en/data-sheet/LPC11E6X.pdf 2983396 /docs/en/data-sheet/LPC11E6X.pdf LPC11E6X documents N N 2016-09-08 32-bit Arm Cortex-M0+ microcontroller; up to 256 kB flash and 36 kB SRAM; 4 kB EEPROM; 12-bit ADC /docs/en/data-sheet/LPC11E6X.pdf /docs/en/data-sheet/LPC11E6X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Aug 13, 2020 980000996212993340 Data Sheet Y N 32-bit Arm Cortex-M0+ microcontroller; up to 256 kB flash and 36 kB SRAM; 4 kB EEPROM; 12-bit ADC 2 2.3 English 1442068436389715024380 PSP 1.7 MB None None documents None 1442068436389715024380 /docs/en/data-sheet/LPC11E3X.pdf 1668975 /docs/en/data-sheet/LPC11E3X.pdf LPC11E3X documents N N 2015-05-29 32-bit Arm Cortex-M0 microcontroller; up to 128 kB flash; up to 12 kB SRAM and 4 kB EEPROM; USART /docs/en/data-sheet/LPC11E3X.pdf /docs/en/data-sheet/LPC11E3X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Sep 11, 2014 980000996212993340 Data Sheet Y N 32-bit Arm Cortex-M0 microcontroller; up to 128 kB flash; up to 12 kB SRAM and 4 kB EEPROM; USART 3 1.1 Chinese 1442053874271735987234zh PSP 1.3 MB None None documents None 1442053874271735987234 /docs/zh/data-sheet/LPC11E1X.pdf 1332834 /docs/zh/data-sheet/LPC11E1X.pdf LPC11E1X documents N N 2014-02-21 32-bit Arm Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USART /docs/zh/data-sheet/LPC11E1X.pdf /docs/zh/data-sheet/LPC11E1X.pdf Data Sheet N 980000996212993340 2022-12-07 zh 980000996212993340 Data Sheet N 32-bit ARM Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USART 1.1 English 1442053874271735987234 PSP 1.3 MB None None documents None 1442053874271735987234 /docs/en/data-sheet/LPC11E1X.pdf 1332834 /docs/en/data-sheet/LPC11E1X.pdf LPC11E1X documents N N 2014-02-21 32-bit Arm Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USART /docs/en/data-sheet/LPC11E1X.pdf /docs/en/data-sheet/LPC11E1X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Sep 24, 2013 980000996212993340 Data Sheet Y N 32-bit Arm Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USART Application Note Application Note 9 4 9.0 English Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. 112GNLnm PSP 9.3 MB None None documents None 112GNLnm /docs/en/application-note/AN1902.pdf 9332633 /docs/en/application-note/AN1902.pdf AN1902 documents N N 2016-10-31 AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf /docs/en/application-note/AN1902.pdf Application Note N 645036621402383989 2023-06-08 pdf N en Mar 30, 2021 645036621402383989 Application Note Y N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 5 1.0 English 1521122807048705050954 PSP 8.9 MB None None documents None 1521122807048705050954 /docs/en/application-note/TN00036.zip 8908270 /docs/en/application-note/TN00036.zip TN00036 documents N N 2018-03-15 USBD Library for LPC1100 Series MCUs /docs/en/application-note/TN00036.zip /docs/en/application-note/TN00036.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 14, 2018 645036621402383989 Application Note Y N USBD Library for LPC1100 Series MCUs 6 5.0 Chinese 1442087063437729351111zh PSP 25.5 MB None None documents None 1442087063437729351111 /docs/zh/application-note/AN11538.zip 25503006 /docs/zh/application-note/AN11538.zip AN11538 documents N N 2016-10-08 SCTimer/PWM cookbook /docs/zh/application-note/AN11538.zip /docs/zh/application-note/AN11538.zip Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N SCTimer/PWM cookbook ZIP 5.0 English 1442087063437729351111 PSP 25.5 MB None None documents None 1442087063437729351111 /docs/en/application-note/AN11538.zip 25503006 /docs/en/application-note/AN11538.zip AN11538 documents N N 2016-10-08 SCTimer/PWM cookbook /docs/en/application-note/AN11538.zip /docs/en/application-note/AN11538.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 22, 2016 645036621402383989 Application Note Y N SCTimer/PWM cookbook ZIP 7 1.0 English 1442088345534731101858 PSP 1.3 MB None None documents None 1442088345534731101858 /docs/en/application-note/AN11612.zip 1295840 /docs/en/application-note/AN11612.zip AN11612 documents N N 2014-12-16 Using the LPC11U6x_LPC11E6x Low Power Modes /docs/en/application-note/AN11612.zip /docs/en/application-note/AN11612.zip Application Note N 645036621402383989 2022-12-07 zip N en Dec 16, 2014 645036621402383989 Application Note Y N Using the LPC11U6x_LPC11E6x Low Power Modes 8 1.1 English 1442089357124680003818 PSP 177.9 KB None None documents None 1442089357124680003818 /docs/en/application-note/AN11241.zip 177866 /docs/en/application-note/AN11241.zip AN11241 documents N N 2016-07-06 AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip /docs/en/application-note/AN11241.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 17, 2014 645036621402383989 Application Note Y N AES encryption and decryption software on LPC microcontrollers 9 1.0 English 1442087191401724880939 PSP 677.4 KB None None documents None 1442087191401724880939 /docs/en/application-note/AN11258.zip 677350 /docs/en/application-note/AN11258.zip AN11258 documents N N 2016-07-06 I2C secondary boot loader /docs/en/application-note/AN11258.zip /docs/en/application-note/AN11258.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N I2C secondary boot loader 10 1.0 English 1442087445569711828467 PSP 1.1 MB None None documents None 1442087445569711828467 /docs/en/application-note/AN11318.zip 1139703 /docs/en/application-note/AN11318.zip AN11318 documents N N 2016-07-07 How to implement the PMBus software stack /docs/en/application-note/AN11318.zip /docs/en/application-note/AN11318.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 22, 2013 645036621402383989 Application Note Y N How to implement the PMBus software stack 11 1.0 English 1442089112499712725267 PSP 653.2 KB None None documents None 1442089112499712725267 /docs/en/application-note/AN11257.zip 653232 /docs/en/application-note/AN11257.zip AN11257 documents N N 2016-07-06 SPI secondary boot loader /docs/en/application-note/AN11257.zip /docs/en/application-note/AN11257.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 21, 2013 645036621402383989 Application Note Y N SPI secondary boot loader 12 1.0 English 1442089092173704968586 PSP 142.1 KB None None documents None 1442089092173704968586 /docs/en/application-note/AN11229.pdf 142083 /docs/en/application-note/AN11229.pdf AN11229 documents N N 2016-07-07 UUencoding for UART ISP /docs/en/application-note/AN11229.pdf /docs/en/application-note/AN11229.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 6, 2012 645036621402383989 Application Note Y N UUencoding for UART ISP User Guide User Guide 2 13 1.9 English LPC11U6x/E6x User manual 1442125796260727029902 PSP 5.6 MB Registration without Disclaimer None documents Extended 1442125796260727029902 /secured/assets/documents/en/user-guide/UM10732.pdf 5573461 /secured/assets/documents/en/user-guide/UM10732.pdf UM10732 documents Y N 2016-11-18 LPC11U6x/E6x User manual /webapp/Download?colCode=UM10732 /secured/assets/documents/en/user-guide/UM10732.pdf User Guide N 132339537837198660 2024-08-22 pdf Y en Aug 22, 2024 132339537837198660 User Guide Y N LPC11U6x/E6x User manual 14 3.4 English 1442126039623716017360 PSP 3.0 MB Registration without Disclaimer None documents Extended 1442126039623716017360 /secured/assets/documents/en/user-guide/UM10518.pdf 3021342 /secured/assets/documents/en/user-guide/UM10518.pdf UM10518 documents Y N 2016-12-23 LPC11Exx User manual /webapp/Download?colCode=UM10518 /secured/assets/documents/en/user-guide/UM10518.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Sep 11, 2014 132339537837198660 User Guide Y N LPC11Exx User manual Errata Errata 4 15 1.5 English This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. 1442123924393698445426 PSP 204.8 KB None None documents None 1442123924393698445426 /docs/en/errata/ES_LPC11U6X.pdf 204827 /docs/en/errata/ES_LPC11U6X.pdf ES_LPC11U6X documents N N 2017-08-08 Errata sheet LPC11U6x /docs/en/errata/ES_LPC11U6X.pdf /docs/en/errata/ES_LPC11U6X.pdf Errata N 155452329886410597 2024-01-24 pdf N en Jan 24, 2024 155452329886410597 Errata Y N Errata sheet LPC11U6x 16 1.2 English 1442123931011722613731 PSP 176.2 KB None None documents None 1442123931011722613731 /docs/en/errata/ES_LPC11E6X.pdf 176186 /docs/en/errata/ES_LPC11E6X.pdf ES_LPC11E6X documents N N 2015-10-27 Errata sheet LPC11E6x /docs/en/errata/ES_LPC11E6X.pdf /docs/en/errata/ES_LPC11E6X.pdf Errata N 155452329886410597 2024-01-24 pdf N en Jan 24, 2024 155452329886410597 Errata Y N Errata sheet LPC11E6x 17 1.2 English 1442123783380719707906 PSP 32.6 KB None None documents None 1442123783380719707906 /docs/en/errata/ES_LPC11E3X.pdf 32632 /docs/en/errata/ES_LPC11E3X.pdf ES_LPC11E3X documents N N 2016-10-08 Errata sheet LPC11E3x /docs/en/errata/ES_LPC11E3X.pdf /docs/en/errata/ES_LPC11E3X.pdf Errata N 155452329886410597 2022-12-07 pdf N en Sep 18, 2014 155452329886410597 Errata Y N Errata sheet LPC11E3x PDF 18 2.0 English 1442124044447725310391 PSP 33.2 KB None None documents None 1442124044447725310391 /docs/en/errata/ES_LPC11E1X.pdf 33229 /docs/en/errata/ES_LPC11E1X.pdf ES_LPC11E1X documents N N 2013-08-07 Errata sheet LPC11E1x /docs/en/errata/ES_LPC11E1X.pdf /docs/en/errata/ES_LPC11E1X.pdf Errata N 155452329886410597 2022-12-07 pdf N en Feb 8, 2013 155452329886410597 Errata Y N Errata sheet LPC11E1x Package Information Package Information 5 19 1.1 English 1455079158440714622017 PSP 161.1 KB None None documents None 1455079158440714622017 /docs/en/package-information/SOT617-3.pdf 161083 /docs/en/package-information/SOT617-3.pdf SOT617-3 documents N N 2016-06-08 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-3.pdf /docs/en/package-information/SOT617-3.pdf Package Information N 302435339416912908 2025-02-07 pdf N en Jun 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm 20 1.0 English 1455079031654714388770 PSP 652.9 KB None None documents None 1455079031654714388770 /docs/en/package-information/SOT407-1.pdf 652940 /docs/en/package-information/SOT407-1.pdf SOT407-1 documents N N 2016-02-12 plastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mm /docs/en/package-information/SOT407-1.pdf /docs/en/package-information/SOT407-1.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mm 21 1.0 English 1455078847299700268051 PSP 550.4 KB None None documents None 1455078847299700268051 /docs/en/package-information/SOT314-2.pdf 550366 /docs/en/package-information/SOT314-2.pdf SOT314-2 documents N N 2016-02-12 plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm /docs/en/package-information/SOT314-2.pdf /docs/en/package-information/SOT314-2.pdf Package Information N 302435339416912908 2024-07-12 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm 22 1.0 English 1455079251660727184538 PSP 505.8 KB None None documents None 1455079251660727184538 /docs/en/package-information/SOT313-2.pdf 505773 /docs/en/package-information/SOT313-2.pdf SOT313-2 documents N N 2016-02-12 plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf /docs/en/package-information/SOT313-2.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm 23 1.0 English 1455078879926713432509 PSP 133.8 KB None None documents None 1455078879926713432509 /docs/en/package-information/SOT865-3.pdf 133782 /docs/en/package-information/SOT865-3.pdf SOT865-3 documents N N 2016-02-12 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm /docs/en/package-information/SOT865-3.pdf /docs/en/package-information/SOT865-3.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm Supporting Information Supporting Information 1 24 1.0 English 1442133580577719961178 PSP 148.8 KB None None documents None 1442133580577719961178 /docs/en/supporting-information/TN00009.pdf 148799 /docs/en/supporting-information/TN00009.pdf TN00009 documents N N 2016-07-07 ADC design guidelines /docs/en/supporting-information/TN00009.pdf /docs/en/supporting-information/TN00009.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en May 9, 2014 371282830530968666 Supporting Information Y N ADC design guidelines false 0 LPC11E00 downloads en true 1 Y PSP Y Y Application Note 9 /docs/en/application-note/AN1902.pdf 2016-10-31 112GNLnm PSP 4 Mar 30, 2021 Application Note Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. None /docs/en/application-note/AN1902.pdf English documents 9332633 None 645036621402383989 2023-06-08 N /docs/en/application-note/AN1902.pdf AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf documents 645036621402383989 Application Note N en None Y pdf 9.0 N N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 9.3 MB AN1902 N 112GNLnm /docs/en/application-note/TN00036.zip 2018-03-15 1521122807048705050954 PSP 5 Mar 14, 2018 Application Note None /docs/en/application-note/TN00036.zip English documents 8908270 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00036.zip USBD Library for LPC1100 Series MCUs /docs/en/application-note/TN00036.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N USBD Library for LPC1100 Series MCUs 8.9 MB TN00036 N 1521122807048705050954 /docs/en/application-note/AN11538.zip 2016-10-08 1442087063437729351111 PSP 6 Mar 22, 2016 Application Note ZIP None /docs/en/application-note/AN11538.zip English documents 25503006 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11538.zip SCTimer/PWM cookbook /docs/en/application-note/AN11538.zip documents 645036621402383989 Application Note N en None Y zip 5.0 N N SCTimer/PWM cookbook 25.5 MB AN11538 N 1442087063437729351111 /docs/en/application-note/AN11612.zip 2014-12-16 1442088345534731101858 PSP 7 Dec 16, 2014 Application Note None /docs/en/application-note/AN11612.zip English documents 1295840 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11612.zip Using the LPC11U6x_LPC11E6x Low Power Modes /docs/en/application-note/AN11612.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Using the LPC11U6x_LPC11E6x Low Power Modes 1.3 MB AN11612 N 1442088345534731101858 /docs/en/application-note/AN11241.zip 2016-07-06 1442089357124680003818 PSP 8 Mar 17, 2014 Application Note None /docs/en/application-note/AN11241.zip English documents 177866 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11241.zip AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N AES encryption and decryption software on LPC microcontrollers 177.9 KB AN11241 N 1442089357124680003818 /docs/en/application-note/AN11258.zip 2016-07-06 1442087191401724880939 PSP 9 Aug 9, 2013 Application Note None /docs/en/application-note/AN11258.zip English documents 677350 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11258.zip I2C secondary boot loader /docs/en/application-note/AN11258.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N I2C secondary boot loader 677.4 KB AN11258 N 1442087191401724880939 /docs/en/application-note/AN11318.zip 2016-07-07 1442087445569711828467 PSP 10 Jul 22, 2013 Application Note None /docs/en/application-note/AN11318.zip English documents 1139703 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11318.zip How to implement the PMBus software stack /docs/en/application-note/AN11318.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N How to implement the PMBus software stack 1.1 MB AN11318 N 1442087445569711828467 /docs/en/application-note/AN11257.zip 2016-07-06 1442089112499712725267 PSP 11 Jul 21, 2013 Application Note None /docs/en/application-note/AN11257.zip English documents 653232 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11257.zip SPI secondary boot loader /docs/en/application-note/AN11257.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N SPI secondary boot loader 653.2 KB AN11257 N 1442089112499712725267 /docs/en/application-note/AN11229.pdf 2016-07-07 1442089092173704968586 PSP 12 Jul 6, 2012 Application Note None /docs/en/application-note/AN11229.pdf English documents 142083 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11229.pdf UUencoding for UART ISP /docs/en/application-note/AN11229.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N UUencoding for UART ISP 142.1 KB AN11229 N 1442089092173704968586 Data Sheet 3 /docs/en/data-sheet/LPC11E6X.pdf 2016-09-08 1442063434420740448861 PSP 1 Aug 13, 2020 Data Sheet 32-bit ARM Cortex-M0+ microcontroller; up to 256 kB flash and 36 kB SRAM; 4 kB EEPROM; 12-bit ADC None /docs/en/data-sheet/LPC11E6X.pdf English documents 2983396 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC11E6X.pdf 32-bit Arm Cortex-M0+ microcontroller; up to 256 kB flash and 36 kB SRAM; 4 kB EEPROM; 12-bit ADC /docs/en/data-sheet/LPC11E6X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.5 N N 32-bit Arm Cortex-M0+ microcontroller; up to 256 kB flash and 36 kB SRAM; 4 kB EEPROM; 12-bit ADC 3.0 MB LPC11E6X N 1442063434420740448861 /docs/en/data-sheet/LPC11E3X.pdf 2015-05-29 1442068436389715024380 PSP 2 Sep 11, 2014 Data Sheet None /docs/en/data-sheet/LPC11E3X.pdf English documents 1668975 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC11E3X.pdf 32-bit Arm Cortex-M0 microcontroller; up to 128 kB flash; up to 12 kB SRAM and 4 kB EEPROM; USART /docs/en/data-sheet/LPC11E3X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.3 N N 32-bit Arm Cortex-M0 microcontroller; up to 128 kB flash; up to 12 kB SRAM and 4 kB EEPROM; USART 1.7 MB LPC11E3X N 1442068436389715024380 /docs/en/data-sheet/LPC11E1X.pdf 2014-02-21 1442053874271735987234 PSP 3 Sep 24, 2013 Data Sheet None /docs/en/data-sheet/LPC11E1X.pdf English documents 1332834 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC11E1X.pdf 32-bit Arm Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USART /docs/en/data-sheet/LPC11E1X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.1 N N 32-bit Arm Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USART 1.3 MB LPC11E1X N 1442053874271735987234 Errata 4 /docs/en/errata/ES_LPC11U6X.pdf 2017-08-08 1442123924393698445426 PSP 15 Jan 24, 2024 Errata This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. None /docs/en/errata/ES_LPC11U6X.pdf English documents 204827 None 155452329886410597 2024-01-24 N /docs/en/errata/ES_LPC11U6X.pdf Errata sheet LPC11U6x /docs/en/errata/ES_LPC11U6X.pdf documents 155452329886410597 Errata N en None Y pdf 1.5 N N Errata sheet LPC11U6x 204.8 KB ES_LPC11U6X N 1442123924393698445426 /docs/en/errata/ES_LPC11E6X.pdf 2015-10-27 1442123931011722613731 PSP 16 Jan 24, 2024 Errata None /docs/en/errata/ES_LPC11E6X.pdf English documents 176186 None 155452329886410597 2024-01-24 N /docs/en/errata/ES_LPC11E6X.pdf Errata sheet LPC11E6x /docs/en/errata/ES_LPC11E6X.pdf documents 155452329886410597 Errata N en None Y pdf 1.2 N N Errata sheet LPC11E6x 176.2 KB ES_LPC11E6X N 1442123931011722613731 /docs/en/errata/ES_LPC11E3X.pdf 2016-10-08 1442123783380719707906 PSP 17 Sep 18, 2014 Errata PDF None /docs/en/errata/ES_LPC11E3X.pdf English documents 32632 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC11E3X.pdf Errata sheet LPC11E3x /docs/en/errata/ES_LPC11E3X.pdf documents 155452329886410597 Errata N en None Y pdf 1.2 N N Errata sheet LPC11E3x 32.6 KB ES_LPC11E3X N 1442123783380719707906 /docs/en/errata/ES_LPC11E1X.pdf 2013-08-07 1442124044447725310391 PSP 18 Feb 8, 2013 Errata None /docs/en/errata/ES_LPC11E1X.pdf English documents 33229 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC11E1X.pdf Errata sheet LPC11E1x /docs/en/errata/ES_LPC11E1X.pdf documents 155452329886410597 Errata N en None Y pdf 2.0 N N Errata sheet LPC11E1x 33.2 KB ES_LPC11E1X N 1442124044447725310391 Package Information 5 /docs/en/package-information/SOT617-3.pdf 2016-06-08 1455079158440714622017 PSP 19 Jun 8, 2016 Package Information None /docs/en/package-information/SOT617-3.pdf English documents 161083 None 302435339416912908 2025-02-07 N /docs/en/package-information/SOT617-3.pdf plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm 161.1 KB SOT617-3 N 1455079158440714622017 /docs/en/package-information/SOT407-1.pdf 2016-02-12 1455079031654714388770 PSP 20 Feb 8, 2016 Package Information None /docs/en/package-information/SOT407-1.pdf English documents 652940 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT407-1.pdf plastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mm /docs/en/package-information/SOT407-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mm 652.9 KB SOT407-1 N 1455079031654714388770 /docs/en/package-information/SOT314-2.pdf 2016-02-12 1455078847299700268051 PSP 21 Feb 8, 2016 Package Information None /docs/en/package-information/SOT314-2.pdf English documents 550366 None 302435339416912908 2024-07-12 N /docs/en/package-information/SOT314-2.pdf plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm /docs/en/package-information/SOT314-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm 550.4 KB SOT314-2 N 1455078847299700268051 /docs/en/package-information/SOT313-2.pdf 2016-02-12 1455079251660727184538 PSP 22 Feb 8, 2016 Package Information None /docs/en/package-information/SOT313-2.pdf English documents 505773 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT313-2.pdf plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm 505.8 KB SOT313-2 N 1455079251660727184538 /docs/en/package-information/SOT865-3.pdf 2016-02-12 1455078879926713432509 PSP 23 Feb 8, 2016 Package Information None /docs/en/package-information/SOT865-3.pdf English documents 133782 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT865-3.pdf plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm /docs/en/package-information/SOT865-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm 133.8 KB SOT865-3 N 1455078879926713432509 Supporting Information 1 /docs/en/supporting-information/TN00009.pdf 2016-07-07 1442133580577719961178 PSP 24 May 9, 2014 Supporting Information None /docs/en/supporting-information/TN00009.pdf English documents 148799 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/TN00009.pdf ADC design guidelines /docs/en/supporting-information/TN00009.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N ADC design guidelines 148.8 KB TN00009 N 1442133580577719961178 User Guide 2 /secured/assets/documents/en/user-guide/UM10732.pdf 2016-11-18 1442125796260727029902 PSP 13 Aug 22, 2024 User Guide LPC11U6x/E6x User manual Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10732.pdf English documents 5573461 None 132339537837198660 2024-08-22 Y /webapp/Download?colCode=UM10732 LPC11U6x/E6x User manual /secured/assets/documents/en/user-guide/UM10732.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.9 Y N LPC11U6x/E6x User manual 5.6 MB UM10732 N 1442125796260727029902 /secured/assets/documents/en/user-guide/UM10518.pdf 2016-12-23 1442126039623716017360 PSP 14 Sep 11, 2014 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10518.pdf English documents 3021342 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM10518 LPC11Exx User manual /secured/assets/documents/en/user-guide/UM10518.pdf documents 132339537837198660 User Guide N en Extended Y pdf 3.4 Y N LPC11Exx User manual 3.0 MB UM10518 N 1442126039623716017360 true Y Products

Documentation

Quick reference to our documentation types.

24 of 24 documents

Compact List

Application Note (9)
Data Sheet (3)
Errata (4)
Package Information (5)
Supporting Information (1)
User Guide (2)

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 8 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history