HC08K|8-bit USB K MCUs | NXP Semiconductors

8-bit USB K MCUs

  • This page contains information on a product that is not recommended for new designs.

Product Details

Features

  • High-Performance M68HC08 Architecture
  • Fully upward-compatible object code with M6805, M146805, and M68HC05 families
  • Up to 8-MHz internal bus frequency
  • Up to 12 K bytes of on-chip ROM memory
  • Up to 384 bytes of on-chip random-access memory (RAM)
  • Up to 42 general-purpose input/output (I/O) pins,29 with Software Configurable Pullups

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 77 documents

Compact List

Application Note (39)
Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.