ASL3416SHN | Three-Channel Auto LED Buck Driver | NXP Semiconductors

Three-Channel Automotive LED Buck Driver

See product image

Block Diagram

Choose a diagram:

Led Lighting System Block Diagram

Led Lighting System Block Diagram

Three-channel Automotive LED Buck Driver

ASL3416SHN: Three-channel Automotive LED Buck Driver

Features

Key Features

  • The ASL3416SHN is an automotive grade product that is AEC-Q100 grade 1qualified
  • Operating ambient temperature range of -40 °C to +125 °C
  • Wide operating input voltage range from +10 V to +80 V
  • Able to drive up to 20 LEDs, wide operating LED voltage range regulated from 2.5V to 70 V
  • Output current of up to and above 1.5 A with high LED current accuracy of ±5 %over the complete operating temperature range
  • Output current programmable via SPI interface
  • Read back programmed current via SPI
  • Two output current ranges, programmable via SPI interface with 5 % accuracy
  • Hysteretic converter
  • Fast gate drive for high efficiency
  • Gate driver with level shifter
  • Programmable internal gate driver voltage regulator
  • Support logic level and standard level FETs
  • Integrated bootstrap diode
  • PWM inputs for individual dimming of each channel
  • Low Electro Magnetic Emission (EME) and high Electro Magnetic Immunity (EMI)
  • Input voltage monitoring and input under voltage protection
  • Output voltage monitoring
  • Control signal to enable the device
  • Junction temperature monitoring via SPI
  • Small package outline HVQFN32
  • Low quiescent current <5 μA at 25 °C when EN = 0
  • Short-circuit and open-circuit output protection

Buy/Parametrics










































































































N true 0 PSPASL341ySHNen 4 Data Sheet Data Sheet t520 2 Package Information Package Information t790 1 Selector Guide Selector Guide t528 1 en_US en_US en Data Sheet Data Sheet 2 1 6 Chinese ASL3416SHN Three-channel Automotive LED Buck Driver 1510842085282728708985zh PSP 1.3 MB None None documents None 1510842085282728708985 /docs/zh/data-sheet/ASL3416SHN.pdf 1326232 /docs/zh/data-sheet/ASL3416SHN.pdf ASL3416SHN documents N N 2017-11-16 ASL3416SHN, Three-channel Automotive LED Buck Driver - Data Sheet /docs/zh/data-sheet/ASL3416SHN.pdf /docs/zh/data-sheet/ASL3416SHN.pdf Data Sheet N 980000996212993340 2022-12-16 zh Sep 16, 2019 980000996212993340 Data Sheet Y N ASL3416SHN 增强型三通道LED降压驱动器 6 English ASL3416SHN Three-channel Automotive LED Buck Driver 1510842085282728708985 PSP 1.3 MB None None documents None 1510842085282728708985 /docs/en/data-sheet/ASL3416SHN.pdf 1326232 /docs/en/data-sheet/ASL3416SHN.pdf ASL3416SHN documents N N 2017-11-16 ASL3416SHN, Three-channel Automotive LED Buck Driver - Data Sheet /docs/en/data-sheet/ASL3416SHN.pdf /docs/en/data-sheet/ASL3416SHN.pdf Data Sheet N 980000996212993340 2022-12-16 pdf N en Sep 16, 2019 980000996212993340 Data Sheet Y N ASL3416SHN, Three-channel Automotive LED Buck Driver - Data Sheet 2 4 English ASL3417SHN Enhanced three channel LED buck driver with limp-home 1510842157615704673219 PSP 1.4 MB None None documents None 1510842157615704673219 /docs/en/data-sheet/ASL3417SHN.pdf 1429937 /docs/en/data-sheet/ASL3417SHN.pdf ASL3417SHN documents N N 2017-11-16 ASL3417SHN, Enhanced three channel LED buck driver with limp-home - Data Sheet /docs/en/data-sheet/ASL3417SHN.pdf /docs/en/data-sheet/ASL3417SHN.pdf Data Sheet N 980000996212993340 2022-12-16 pdf N en Sep 16, 2019 980000996212993340 Data Sheet Y N ASL3417SHN, Enhanced three channel LED buck driver with limp-home - Data Sheet Package Information Package Information 1 3 1.0 English 1455078737849689281277 PSP 230.0 KB None None documents None 1455078737849689281277 /docs/en/package-information/SOT617-12.pdf 230000 /docs/en/package-information/SOT617-12.pdf SOT617-12 documents N 2016-02-09 plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-12.pdf /docs/en/package-information/SOT617-12.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm Selector Guide Selector Guide 1 4 0 English The scalable, flexible architecture of LED driver modules, with boost converters & buck drivers are cost-effective for automotive LED lighting applications. 1528727426414712538062 PSP 591.7 KB None None documents None 1528727426414712538062 /docs/en/product-selector-guide/MC_71502-SG.pdf 591651 /docs/en/product-selector-guide/MC_71502-SG.pdf MC-71502-SG documents N N 2018-06-11 Flexible, Scalable Exterior Lighting for Automotive /docs/en/product-selector-guide/MC_71502-SG.pdf /docs/en/product-selector-guide/MC_71502-SG.pdf Selector Guide N 553557935274807777 2022-12-07 pdf N en Jun 11, 2018 553557935274807777 Selector Guide Y N Flexible, Scalable Exterior Lighting for Automotive false 0 ASL341ySHN downloads en true 1 Y PSP Y Y Data Sheet 2 /docs/en/data-sheet/ASL3416SHN.pdf 2017-11-16 1510842085282728708985 PSP 1 Sep 16, 2019 Data Sheet ASL3416SHN Three-channel Automotive LED Buck Driver None /docs/en/data-sheet/ASL3416SHN.pdf English documents 1326232 None 980000996212993340 2022-12-16 N /docs/en/data-sheet/ASL3416SHN.pdf ASL3416SHN, Three-channel Automotive LED Buck Driver - Data Sheet /docs/en/data-sheet/ASL3416SHN.pdf documents 980000996212993340 Data Sheet N en None Y pdf 6 N N ASL3416SHN, Three-channel Automotive LED Buck Driver - Data Sheet 1.3 MB ASL3416SHN N 1510842085282728708985 /docs/en/data-sheet/ASL3417SHN.pdf 2017-11-16 1510842157615704673219 PSP 2 Sep 16, 2019 Data Sheet ASL3417SHN Enhanced three channel LED buck driver with limp-home None /docs/en/data-sheet/ASL3417SHN.pdf English documents 1429937 None 980000996212993340 2022-12-16 N /docs/en/data-sheet/ASL3417SHN.pdf ASL3417SHN, Enhanced three channel LED buck driver with limp-home - Data Sheet /docs/en/data-sheet/ASL3417SHN.pdf documents 980000996212993340 Data Sheet N en None Y pdf 4 N N ASL3417SHN, Enhanced three channel LED buck driver with limp-home - Data Sheet 1.4 MB ASL3417SHN N 1510842157615704673219 Package Information 1 /docs/en/package-information/SOT617-12.pdf 2016-02-09 1455078737849689281277 PSP 3 Feb 8, 2016 Package Information None /docs/en/package-information/SOT617-12.pdf English documents 230000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT617-12.pdf plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-12.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic thermal enhanced very thin quad flat package; no leads;&#10;32 terminals; body 5 x 5 x 0.85 mm 230.0 KB SOT617-12 N 1455078737849689281277 Selector Guide 1 /docs/en/product-selector-guide/MC_71502-SG.pdf 2018-06-11 1528727426414712538062 PSP 4 Jun 11, 2018 Selector Guide The scalable, flexible architecture of LED driver modules, with boost converters & buck drivers are cost-effective for automotive LED lighting applications. None /docs/en/product-selector-guide/MC_71502-SG.pdf English documents 591651 None 553557935274807777 2022-12-07 N /docs/en/product-selector-guide/MC_71502-SG.pdf Flexible, Scalable Exterior Lighting for Automotive /docs/en/product-selector-guide/MC_71502-SG.pdf documents 553557935274807777 Selector Guide N en None Y pdf 0 N N Flexible, Scalable Exterior Lighting for Automotive 591.7 KB MC-71502-SG N 1528727426414712538062 true Y Products

Documentation

Quick reference to our documentation types.

4 of 4 documents

Compact List

Data Sheet (2)
Package Information (1)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

Training

1 training