Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935328221598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
TWR-56F8400-KIT(935328221598) | Not Available | Not Applicable | Not Available | No Information | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TWR-56F8400-KIT (935328221598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
TWR-56F8400-KIT (935328221598) | 847150 | EAR99 |
The NXP® TWR-56F8400 is a standalone development board ideally suited for Motor and Digital Power control applications.