TJA1081BTS Product Information|NXP

Buy Options

TJA1081BTS,112

No Longer Manufactured

12NC: 935294372112

Details

Order

Operating Features

ParameterValue
Features
FlexRay EPL v3.0.1, JASPAR
Additional Features - Analog
Sleep Mode, Standby Mode
Supply Voltage [Min to Max] (V)
4.45 to 5.25
Battery supply voltage [Min - Max] (V)
4.45 to 60
Data Rate [min] kbps
2500.0
Data Rate [max] kbps
10000.0
Flexray
1
Voltage on bus pins [Min-Max] (V)
-60 to 60
ParameterValue
VESD HBM on bus pins (+/- kV)
-6 to 6
VESD IEC on bus pins (+/- kV)
-6 to 6
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
150
Protection
overtemperature, undervoltage detection
Wake-Up Pin
Y
Product Application
Automotive

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1081BTS,112(935294372112)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
141.12388620000002
TJA1081BTS,118(935294372118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
141.12388620000002

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TJA1081BTS,112
(935294372112)
Quality Managed
1
1
240
260
TJA1081BTS,118
(935294372118)
Quality Managed
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
TJA1081BTS,112
(935294372112)
854239
-
TJA1081BTS,118
(935294372118)
854239

More about TJA1081B

The TJA1081B is a FlexRay node transceiver that is fully compliant with the FlexRay electrical physical layer specification V3.0.1. In order to meet the JASPAR-specific requirements, it implements the ‘Bus driver increased voltage amplitude transmitter’ functional class. It is primarily intended for communication systems from 2.5 Mbit/s to 10 Mbit/s and provides an advanced interface between the protocol controller and the physical bus in a FlexRay network.

The TJA1081B features enhanced low-power modes, optimized for ECUs that are permanently connected to the battery.

The TJA1081B provides differential transmit capability to the network and differential receive capability to the FlexRay controller. It offers excellent EMC performance as well as effective ESD protection.

The TJA1081B actively monitors system performance using dedicated error and status information (that can be read by any microcontroller), along with internal voltage and temperature monitoring.

The TJA1081B supports mode control as used in the TJA1080A and is fully function and footprint compatible with the TJA1081.

More