TEA1723BT Product Information|NXP

Buy Options

TEA1723BT/N1,118

Active

12NC: 935296892118

Details

Order

Order from distributors

Operating Features

ParameterValue
Topology
Flyback
Number of pins
7
Package Style
SO

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEA1723BT/N1,118(935296892118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
83.66593824

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEA1723BT/N1,118
(935296892118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA1723BT/N1,118
(935296892118)
854239

More about TEA1723BT

The TEA1723 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 11 W) and operates directly from the rectified universal mains input. The device includes a high voltage power switch (700 V) and has been optimized for flyback converter topologies to provide high-efficiency over the entire load range with ultra-low power consumption in the no-load condition. It provides a circuit for start-up directly from the rectified mains voltage without any external bleeder circuits. The Burst mode frequency of 905 Hz enables no-load power consumption below < 25 mW at high mains input.