SOT1175-1: SO7 Small Outline | NXP Semiconductors

SOT1175-1: SO7


Overview

plastic small outline package; 7 leads; body width 3.9 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO7 surface mount double SO 4.9 x 3.9 x 1.35 7 plastic
Manufacture Code Reference Codes Issue Date
SOT1175 2010-04-21
Part Description Quick access