TEA1723DT: HV Start-up Flyback Controller | NXP Semiconductors

HV Start-up Flyback Controller with Integrated MOSFET for 11 W Applications, F~Burst = 1270 Hz

Roll over image to zoom in

Block Diagram

TEA1723 Block Diagram

TEA1723 Block Diagram

Features

Key Features

  • Low power SMPS controller for applications up to 11 W
  • 700 V high voltage power switch for global mains operation
  • Primary sensing without optocoupler and secondary feedback circuitry
  • Minimizes audible noise in all operation modes
  • Energy Star 2.0 compliant
  • Jitter function for reduced EMI
  • Enables no-load power consumption < 35 mW
  • Very low supply current in no-load condition with energy saver mode
  • High voltage start-up circuit with zero current consumption during switching
  • Available in halogen-free and (RoHS) SO7 package
  • OverVoltage Protection (OVP) on supply pin and on (FB) pin with auto-restart
  • UnderVoltage LockOut (UVLO) protection on IC supply pin
  • OverTemperature Protection (OTP)
  • Soft-start by reduced peak current for zero and low output voltage
  • Demagnetization protection for guaranteed discontinuous conduction mode
  • Open and short-circuit protection of the Feedback control (FB) pin

NXP GreenChip

  • This product is part of the NXP GreenChip portfolio, this program optimizes for energy efficiency in mobile and computing applications, specializing in high-power density, safety and reliability.

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Package Type

Status

SO7

Active

N true 0 PSPTEA1723DTen 5 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 2.1 English 1442050940099711383277 PSP 246.0 KB None None documents None 1442050940099711383277 /docs/en/data-sheet/TEA1723DT.pdf 246000 /docs/en/data-sheet/TEA1723DT.pdf TEA1723DT documents N 2015-09-12 HV start-up flyback controller with integrated MOSFET for 11 W applications, 1270 Hz burst frequency /docs/en/data-sheet/TEA1723DT.pdf /docs/en/data-sheet/TEA1723DT.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Jun 7, 2012 980000996212993340 Data Sheet Y N HV start-up flyback controller with integrated MOSFET for 11 W applications, 1270 Hz burst frequency User Guide User Guide 1 2 1.0 English 1442125522696725566782 PSP 407.0 KB None None documents None 1442125522696725566782 /docs/en/user-guide/UM10534.pdf 407000 /docs/en/user-guide/UM10534.pdf UM10534 documents N 2015-09-12 TEA1723DT GreenChip SP low standby power SMPS demo board /docs/en/user-guide/UM10534.pdf /docs/en/user-guide/UM10534.pdf User Guide N 132339537837198660 2022-12-07 pdf en May 21, 2012 132339537837198660 User Guide Y N TEA1723DT GreenChip SP low standby power SMPS demo board Brochure Brochure 1 3 1.0 English 1442049028474719382212 PSP 342.0 KB None None documents None 1442049028474719382212 /docs/en/brochure/75017320.pdf 342000 /docs/en/brochure/75017320.pdf 75017320 documents N 2015-09-12 NXP<sup>&#174;</sup> GreenChip low-power SMPS controllers TEA172x /docs/en/brochure/75017320.pdf /docs/en/brochure/75017320.pdf Brochure N 712453003803778552 2022-12-07 pdf en Aug 20, 2012 712453003803778552 Brochure Y N NXP<sup>&#174;</sup> GreenChip low-power SMPS controllers TEA172x Package Information Package Information 1 4 1.0 English 1455079637006695105161 PSP 229.4 KB None None documents None 1455079637006695105161 /docs/en/package-information/SOT1175-1.pdf 229377 /docs/en/package-information/SOT1175-1.pdf SOT1175-1 documents N N 2016-02-12 plastic small outline package; 7 leads; body width 3.9 mm /docs/en/package-information/SOT1175-1.pdf /docs/en/package-information/SOT1175-1.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic small outline package; 7 leads; body width 3.9 mm Packing Information Packing Information 1 5 1.0 English SO7; Reel NDP, SMD, 13" Q1 standard product orientation Ordering code (12NC) ending 118 1624483020293715626857 PSP 116.1 KB None None documents None 1624483020293715626857 /docs/en/packing/SOT1175-1-118.pdf 116102 /docs/en/packing/SOT1175-1-118.pdf SOT1175-1-118 documents N N 2021-06-23 SO7; Reel NDP, SMD, 13" Q1 standard product orientation Ordering code (12NC) ending 118 /docs/en/packing/SOT1175-1-118.pdf /docs/en/packing/SOT1175-1-118.pdf Packing Information N 145666923842250347 2022-12-07 pdf N en Jun 23, 2021 145666923842250347 Packing Information Y N SO7; Reel NDP, SMD, 13" Q1 standard product orientation Ordering code (12NC) ending 118 false 0 TEA1723DT downloads en true 1 Y PSP Y Y Brochure 1 /docs/en/brochure/75017320.pdf 2015-09-12 1442049028474719382212 PSP 3 Aug 20, 2012 Brochure None /docs/en/brochure/75017320.pdf English documents 342000 None 712453003803778552 2022-12-07 /docs/en/brochure/75017320.pdf NXP<sup>&#174;</sup> GreenChip low-power SMPS controllers TEA172x /docs/en/brochure/75017320.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N NXP<sup>&#174;</sup> GreenChip low-power SMPS controllers TEA172x 342.0 KB 75017320 N 1442049028474719382212 Data Sheet 1 /docs/en/data-sheet/TEA1723DT.pdf 2015-09-12 1442050940099711383277 PSP 1 Jun 7, 2012 Data Sheet None /docs/en/data-sheet/TEA1723DT.pdf English documents 246000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/TEA1723DT.pdf HV start-up flyback controller with integrated MOSFET for 11 W applications, 1270 Hz burst frequency /docs/en/data-sheet/TEA1723DT.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.1 N HV start-up flyback controller with integrated MOSFET for 11 W applications, 1270 Hz burst frequency 246.0 KB TEA1723DT N 1442050940099711383277 Package Information 1 /docs/en/package-information/SOT1175-1.pdf 2016-02-12 1455079637006695105161 PSP 4 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1175-1.pdf English documents 229377 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT1175-1.pdf plastic small outline package; 7 leads; body width 3.9 mm /docs/en/package-information/SOT1175-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic small outline package; 7 leads; body width 3.9 mm 229.4 KB SOT1175-1 N 1455079637006695105161 Packing Information 1 /docs/en/packing/SOT1175-1-118.pdf 2021-06-23 1624483020293715626857 PSP 5 Jun 23, 2021 Packing Information SO7; Reel NDP, SMD, 13" Q1 standard product orientation Ordering code (12NC) ending 118 None /docs/en/packing/SOT1175-1-118.pdf English documents 116102 None 145666923842250347 2022-12-07 N /docs/en/packing/SOT1175-1-118.pdf SO7; Reel NDP, SMD, 13" Q1 standard product orientation Ordering code (12NC) ending 118 /docs/en/packing/SOT1175-1-118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N SO7; Reel NDP, SMD, 13" Q1 standard product orientation Ordering code (12NC) ending 118 116.1 KB SOT1175-1-118 N 1624483020293715626857 User Guide 1 /docs/en/user-guide/UM10534.pdf 2015-09-12 1442125522696725566782 PSP 2 May 21, 2012 User Guide None /docs/en/user-guide/UM10534.pdf English documents 407000 None 132339537837198660 2022-12-07 /docs/en/user-guide/UM10534.pdf TEA1723DT GreenChip SP low standby power SMPS demo board /docs/en/user-guide/UM10534.pdf documents 132339537837198660 User Guide N en None Y pdf 1.0 N TEA1723DT GreenChip SP low standby power SMPS demo board 407.0 KB UM10534 N 1442125522696725566782 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Brochure (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history