Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HV Start-up Flyback Controller with Integrated MOSFET for 5 W Applications, F~Burst = 1270 Hz
12NC: 935426611118
Details
12NC: 935296893118
Details
Parameter | Value |
---|---|
Topology | Flyback |
Number of pins | 7 |
Package Style | SO |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEA1721DT/1/S30J(935426611118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 80.4675557 | |
TEA1721DT/N1,118(935296893118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 81.55299330000001 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEA1721DT/1/S30J (935426611118) | No | 1 | 1 | 240 | 260 |
TEA1721DT/N1,118 (935296893118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA1721DT/1/S30J (935426611118) | 854239 |
TEA1721DT/N1,118 (935296893118) | 854239 |
The TEA1721 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 5 W) and operates directly from the rectified universal mains input. The device includes a high voltage power switch (700 V) and has been optimized for flyback converter topologies to provide high-efficiency over the entire load range with ultra-low power consumption in the no-load condition. It provides a circuit for start-up directly from the rectified mains voltage without any external bleeder circuits. The Burst mode frequency of 1270 Hz enables no-load power consumption below < 22 mW at high mains input.