Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Quad Power Arch cores, 8MB Flash, 300MHz, -40/+125degC, Automotive Grade
FBGA512: FBGA512, plastic, fine-pitch ball grid array; 512 balls; 0.8 mm pitch; 25 mm x 25 mm x 1.9 mm body
12NC: 935315463557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935315463518
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 8640 |
RAM (kB) | 404 |
Core Type | e200z7 |
Core: Number of cores (SPEC) | 2 |
Operating Frequency [Max] (MHz) | 300 |
Parameter | Value |
---|---|
SPI | 8 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Supply Voltage [max] (V) | 5.5 |
Supply Voltage [min] (V) | 3 |
GPIO | 512 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5777MK0MVA8(935315463557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 2461.7 | |
SPC5777MK0MVA8R(935315463518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 2461.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5777MK0MVA8 (935315463557) | ISO 26262 | 3 | 260 | 40 | |||
SPC5777MK0MVA8R (935315463518) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SPC5777MK0MVA8 (935315463557) | 854231 | 5A992C | G173388 |
SPC5777MK0MVA8R (935315463518) | 854231 | 5A992C | G173388 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5777MK0MVA8 (935315463557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5777MK0MVA8R (935315463518) | ||||
SPC5777MK0MVA8 (935315463557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5777MK0MVA8R (935315463518) | ||||
SPC5777MK0MVA8 (935315463557) | 2018-06-02 | 2018-06-03 | 201805004I | MPC5777M Mask 0N50N Errata Update May 2018 |
SPC5777MK0MVA8R (935315463518) | ||||
SPC5777MK0MVA8 (935315463557) | 2017-08-30 | 2017-08-31 | 201707036I | MPC5777M Errata Update August 2017 |
SPC5777MK0MVA8R (935315463518) | ||||
SPC5777MK0MVA8 (935315463557) | 2017-04-05 | 2017-04-06 | 201702030I | MPC57xx Flash Erase-Suspend and Erase-Abort Operation Engineering Bulletin |
SPC5777MK0MVA8R (935315463518) |
The MPC5777M Power Architecture® MCU targets high-end industrial and powertrain applications that meet next-generation advanced engine control, functional safety, and security requirements.