SPC5777CDK3MMO4 Product Information|NXP

Buy Options

SPC5777CDK3MMO4

Active

12NC: 935368233557

Details

Order

In Stock:361
Order from distributors

Operating Features

ParameterValue
Flash (kB)
8000
RAM (kB)
512
Core Type
e200z7
Core: Number of cores (SPEC)
3
Operating Frequency [Max] (MHz)
300
Total DMA Channels
128
ParameterValue
SPI
10
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
4.5
GPIO
283

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5777CDK3MMO4(935368233557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
2911.1
SPC5777CDK3MMO4R(935368233518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
2911.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5777CDK3MMO4
(935368233557)
ISO 26262
3
260
40
SPC5777CDK3MMO4R
(935368233518)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
SPC5777CDK3MMO4
(935368233557)
854231
5A992C
G173396
SPC5777CDK3MMO4R
(935368233518)
854231
5A992C
G173396

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5777CDK3MMO4
(935368233557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5777CDK3MMO4R
(935368233518)
SPC5777CDK3MMO4
(935368233557)
2022-11-192022-11-20202209016IMPC574xR Mask 1N83M MPC5676R Mask 3N23A MPC5777C Mask 2N45H and 3N45H MPC567xF Mask 0N31E and 3M17W Errata Update SEP2022
SPC5777CDK3MMO4R
(935368233518)
SPC5777CDK3MMO4
(935368233557)
2022-03-232022-03-24202202027IMPC5777C Mask 2N45H and 3N45H Errata List Update FEB2022
SPC5777CDK3MMO4R
(935368233518)
SPC5777CDK3MMO4
(935368233557)
2021-10-282021-10-29202108002IMPC5777C Mask 2N45H and 3N45H Errata List Update AUG2021
SPC5777CDK3MMO4R
(935368233518)
SPC5777CDK3MMO4
(935368233557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5777CDK3MMO4R
(935368233518)
SPC5777CDK3MMO4
(935368233557)
2018-06-022018-06-03201805005IMPC5777C 3N45H and 2N45H Errata Update May 2018
SPC5777CDK3MMO4R
(935368233518)

More about MPC5777C

The MPC5777C Power Architecture® MCU targets industrial and automotive engine control applications that require advanced performance, timing systems, security, and functional safety capabilities. The family offers a high-performance multicore architecture with industry standard eTPU based timer system. A Flash offering that supports code expansion, a security module, and packaging options are available along with the highest level of functional safety (ASIL D) support.