Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Power Arch, 512KB Flash, 56MHz, -40/+125degC, Automotive Grade, PBGA 388
BGA388: BGA388, plastic ball grid array package; 388 balls; 1 mm pitch; 27 mm x 27 mm x 1.95 mm body
12NC: 935316889557
Details
Order
12NC: 935316889518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | NXP 32-bit MCU, Power Arch, 512KB Flash, 56MHz, -40/+125degC, Automotive Grade, PBGA 388 |
Parameter | Value |
---|---|
Number of pins | 388 |
Package Style | BGA |
Part/12NC | PbFree | EU RoHS | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SC512856MZP56(935316889557) | No | No | e0 | REACH SVHC | 2450.85 | |
SC512856MZP56R2(935316889518) | No | No | e0 | REACH SVHC | 2450.85 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Soldering | |||||
SC512856MZP56 (935316889557) | No | 3 | 240 | 30 | |||
SC512856MZP56R2 (935316889518) | No | 3 | 240 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SC512856MZP56 (935316889557) | 854231 | 3A991A2 |
SC512856MZP56R2 (935316889518) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice |
---|---|
SC512856MZP56 (935316889557) | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SC512856MZP56 (935316889557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SC512856MZP56R2 (935316889518) | ||||
SC512856MZP56 (935316889557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SC512856MZP56R2 (935316889518) | ||||
SC512856MZP56 (935316889557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
SC512856MZP56R2 (935316889518) |
The MPC563 is a high-speed 32-bit control unit that combines high-performance data manipulation capabilities with powerful peripheral subsystems. This MCU is built up from standard modules that interface through a common intermodule bus (IMB).