Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP48: plastic, low profile quad flat package; 48 leads; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935274388128
Details
Order
12NC: 935274388157
Details
Order
Parameter | Value |
---|---|
Number of Channels | 1 |
Rx/Tx FIFO | 16 |
Data Flow Control | RTS/CTS |
Parameter | Value |
---|---|
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Power-down Mode | N |
Supply Voltage [Min to Max] (V) | 2.5 to 5.5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SC16C550BIB48,128(935274388128) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 178.0 | |
SC16C550BIB48,157(935274388157) | Yes | Yes | Yes | REACH SVHC | 178.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
SC16C550BIB48,128 (935274388128) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
SC16C550BIB48,157 (935274388157) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SC16C550BIB48,128 (935274388128) | 854231 |
SC16C550BIB48,157 (935274388157) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SC16C550BIB48,128 (935274388128) | NOTICE | 2024-02-02 | 2025-02-02 | SC16C550BIBS,128 (935279497128) |
SC16C550BIB48,157 (935274388157) | - | 2018-01-24 | 2018-07-24 | SC16C550BIB48,128 (935274388128) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SC16C550BIB48,128 (935274388128) | 2023-06-30 | 2023-07-01 | 202306033DN | R01/RN3 ATKH Discontinuation FY23 Q2 |
The SC16C550B is a Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data, and vice versa. The UART can handle serial data rates up to 3 Mbit/s.
The SC16C550B is pin compatible with the ST16C550, TL16C550 and PC16C550, and it will power-up to be functionally equivalent to the 16C450. The SC16C550B also provides DMA mode data transfers through FIFO trigger levels and the TXRDY and RXRDYsignals (TXRDY and RXRDY are not supported in the HVQFN32 package). On-board status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows on-board diagnostics.
The SC16C550B operates at 5 V, 3.3 V and 2.5 V, and the Industrial temperature range, and is available in plastic HVQFN32, DIP40, PLCC44 and LQFP48 packages.