Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MagniV 16-bit MCU, S12Z core, 192KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFP 48
LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935441297557
Details
Order
12NC: 935441297528
Details
Order
Parameter | Value |
---|---|
Core Type | S12Z |
Operating Frequency [Max] (MHz) | 32 |
Flash (kB) | 192 |
RAM (kB) | 12 |
EEPROM (kB) | 2 |
Other Analog | 2-ch. ACMP, 4-ch NGPIO, DAC |
PHY | CAN |
GPIO | 28 |
CAN | 1 |
Parameter | Value |
---|---|
SCI | 2 |
SPI | 1 |
I2C | 1 |
External Analog [ADC] (Channels, bits) | 10 , 10 |
Internal Analog [ADC] (Channels, bits) | 12 , 5 |
16-bit PWM | 3 |
16-bit Timer | 4 |
SENT | 1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
S912ZVCA19AMLF(935441297557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 178.6123 | |
S912ZVCA19AMLFR(935441297528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 178.6123 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S912ZVCA19AMLF (935441297557) | ISO 26262 | 3 | 260 | 40 | |||
S912ZVCA19AMLFR (935441297528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S912ZVCA19AMLF (935441297557) | 854231 | 3A991A2 |
S912ZVCA19AMLFR (935441297528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S912ZVCA19AMLF (935441297557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S912ZVCA19AMLFR (935441297528) |
The S12ZVC platform, part of the S12 MagniV® mixed-signal MCU family, offers a low-cost, highly integrated solution that enables the design of smallest possible automotive CAN-termination nodes, while the family concept gives you scalability for platform design.
The S12ZVC integrates a sophisticated S12Z core together with a 12 V to 5 V voltage regulator and a CAN physical layer for automotive and industrial applications such as sensors, actuators switch panels or other user interfaces.
For additional information and sample availability, contact your local NXP Sales Office.