S912ZVCA19AMKH Product Information|NXP

Features


MagniV 16-bit MCU, S12Z core, 192KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFP 64

Package


HLQFP64: HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
S12Z
Operating Frequency [Max] (MHz)
32
Flash (kB)
192
RAM (kB)
12
EEPROM (kB)
2
Other Analog
2-ch. ACMP, 4-ch NGPIO, DAC
PHY
CAN
GPIO
42
CAN
1
ParameterValue
SCI
2
SPI
2
I2C
1
External Analog [ADC] (Channels, bits)
16 , 10
Internal Analog [ADC] (Channels, bits)
12 , 5
16-bit PWM
4
16-bit Timer
8
SENT
1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
S912ZVCA19AMKH(935444918557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
373.6
S912ZVCA19AMKHR(935444918528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
373.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S912ZVCA19AMKH
(935444918557)
ISO 26262
3
260
40
S912ZVCA19AMKHR
(935444918528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S912ZVCA19AMKH
(935444918557)
854231
3A991A2
S912ZVCA19AMKHR
(935444918528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S912ZVCA19AMKH
(935444918557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S912ZVCA19AMKHR
(935444918528)

More about S12ZVC

The S12ZVC platform, part of the S12 MagniV® mixed-signal MCU family, offers a low-cost, highly integrated solution that enables the design of smallest possible automotive CAN-termination nodes, while the family concept gives you scalability for platform design.

The S12ZVC integrates a sophisticated S12Z core together with a 12 V to 5 V voltage regulator and a CAN physical layer for automotive and industrial applications such as sensors, actuators switch panels or other user interfaces.

For additional information and sample availability, contact your local NXP Sales Office.