Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
8-bit MCU, HC08 core, 16KB Flash, 8MHz, -40/+85degC, Automotive Qualified, QFP 48
LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935319691557
Details
Order
12NC: 935319691528
Details
Order
Parameter | Value |
---|---|
Package Style | LQFP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S908GR16AE0CFAE(935319691557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 178.25 | |
S908GR16AE0CFAER(935319691528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 178.25 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S908GR16AE0CFAE (935319691557) | No | 3 | 260 | 40 | |||
S908GR16AE0CFAER (935319691528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S908GR16AE0CFAE (935319691557) | 854231 | 3A991A2 |
S908GR16AE0CFAER (935319691528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S908GR16AE0CFAE (935319691557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S908GR16AE0CFAER (935319691528) | ||||
S908GR16AE0CFAE (935319691557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S908GR16AE0CFAER (935319691528) | ||||
S908GR16AE0CFAER (935319691528) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
General purpose devices targeted to consumer and industrial applications with a range of peripherals. The MC68HC08G is a member of the low-cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and type, and package types.