S32K322EHT0MPBIT Product Information|NXP

Features


S32K322 Arm Cortex-M7, 160 MHz, 2 MB Flash, ISELED, Ethernet, HSE B security, 172 HDQFP - S32K MCUs for General Purpose

Package


HDQFP172: PQFP-E-172; plastic qual flat package; 172 terminals, 0.65 mm pitch, 16 mm x 16 mm x 1.65 mm body.

Buy Options

S32K322EHT0MPBIT

Active

12NC: 935447346557

Details

Quantity

Unit Pricing

1 - 25$11.57
26 - 99$10.68
100+$9.79

Order

$11.57 USD
In Stock:3,315
Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
S32K322EHT0MPBIT(935447346557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
363.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S32K322EHT0MPBIT
(935447346557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
S32K322EHT0MPBIT
(935447346557)
854231
G191205

More about S32K-ISELED

ISELED is a new technology for next-generation smart LED lighting systems, primarily in automotive applications (mainly for automotive interior lighting). It’s also applicable to industrial. ISELED addresses calibration and communication issues in today’s LED lighting systems by moving the costly external processes for ensuring stable light parameters (brightness and color stability) to embedded processing in the RGB LED itself.

The 32-bit Arm® Cortex®-M based S32K MCUs (6 Cortex-M0+/M4F-based S32K1 MCU families and 13 Cortex-M7-based S32K3 MCU families to be available in 2022) support the ISELED protocol with an ISELED software driver available for the SDK and AUTOSAR® MCAL.