Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
S32K314 Arm Cortex-M7, 160MHz, 4MB Flash, CAN FD, Ethernet, HSE B security, 172 HDQFP - S32K MCUs for General Purpose
HDQFP172: PQFP-E-172; plastic qual flat package; 172 terminals, 0.65 mm pitch, 16 mm x 16 mm x 1.65 mm body.
12NC: 935438572557
Details
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | Arm Cortex-M7 |
Lockstep | No |
Operating Frequency [Max] (MHz) | 160 |
Flash (kB) | 4000 |
RAM (kB) | 512 |
Serial Communication | 16 x UART, 2 x I²C, 6 x SPI |
I2S | 2 |
GPIO | 142 |
CAN FD | 6 |
Number of LIN Channels | 16 |
Ethernet Type | 100M |
Parameter | Value |
---|---|
Human Machine Interface | flexible input/output |
Security | HSE_B |
Timer Features | BCTU, LCU, eMIOS |
ADC [Number, bits] | 3 x 12 |
ADC [Number, bits, channels] | 3, 12, 24 |
QSPI | 1 |
FOTA | Yes |
Supply Voltage [Min to Max] (V) | 2.7 to 5.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
ASIL Certification | up to ASIL B |
AEC-Q100 Temperature Range | grade 1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
S32K314EHT1MPBST(935438572557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 363.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S32K314EHT1MPBST (935438572557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
S32K314EHT1MPBST (935438572557) | 854231 | G191205 |
The S32K3 Family of 32-bit microcontrollers (MCUs) offers Arm® Cortex®-M7-based MCUs in single, dual and lockstep core configurations. S32K3 Family offers scalability in number of cores, memory and peripherals, ensuring high-performance and functional safety compliant with ISO 26262 up to ASIL D.
S32K3 Family provides a comprehensive end-to-end solution for development and production. S32K3 MCUs feature a hardware security engine (HSE) with NXP firmware, enable firmware over-the-air (FOTA) updates and include ISO 26262 compliant Real-Time Drivers (RTD) suitable for both AUTOSAR® and non-AUTOSAR applications.
Through compatibility with the NXP S32 Automotive Platform, S32K3 Family enables seamless software reuse and flexibility across applications in body, zone control and electrification.
S32K3 MCUs are available in various package types, including MAPBGA, LQFP and HDQFP, providing flexibility in integration and design. Also, the NXP HDQFP package reduces the package footprint by up to 55 % compared to a standard QFP package.