S32K324EHT1MMMST Product Information|NXP

Buy Options

S32K324EHT1MMMST

Active

12NC: 935438573557

Details

Operating Features

ParameterValue
Core: Number of cores (SPEC)
2
Core Type
Arm Cortex-M7
Lockstep
No
Operating Frequency [Max] (MHz)
160
Flash (kB)
4000
RAM (kB)
512
Serial Communication
16 x UART, 2 x I²C, 6 x SPI
I2S
2
GPIO
218
CAN FD
6
Number of LIN Channels
16
Ethernet Type
100M
ParameterValue
Human Machine Interface
flexible input/output
Security
HSE_B
Timer Features
BCTU, LCU, eMIOS
ADC [Number, bits]
3 x 12
ADC [Number, bits, channels]
3, 12, 24
QSPI
1
FOTA
Yes
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
ASIL Certification
up to ASIL B
AEC-Q100 Temperature Range
grade 1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
S32K324EHT1MMMST(935438573557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
363.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S32K324EHT1MMMST
(935438573557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
S32K324EHT1MMMST
(935438573557)
854231
G191205

More about S32K3

The S32K3 Family of 32-bit microcontrollers (MCUs) offers Arm® Cortex®-M7-based MCUs in single, dual and lockstep core configurations. S32K3 Family offers scalability in number of cores, memory and peripherals, ensuring high-performance and functional safety compliant with ISO 26262 up to ASIL D.

S32K3 Family provides a comprehensive end-to-end solution for development and production. S32K3 MCUs feature a hardware security engine (HSE) with NXP firmware, enable firmware over-the-air (FOTA) updates and include ISO 26262 compliant Real-Time Drivers (RTD) suitable for both AUTOSAR® and non-AUTOSAR applications.

Through compatibility with the NXP S32 Automotive Platform, S32K3 Family enables seamless software reuse and flexibility across applications in body, zone control and electrification.

S32K3 MCUs are available in various package types, including MAPBGA, LQFP and HDQFP, providing flexibility in integration and design. Also, the NXP HDQFP package reduces the package footprint by up to 55 % compared to a standard QFP package.