Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
S32G399A Arm Cortex-M7 and -A53, HSE w/Premium Security, LLCE, PFE, PCIe, 20x CAN FD, 4x GbE - Vehicle Network Processor
FBGA525: FBGA525, plastic, fine-pitch ball grid array package; 525 terminals; 0.8 mm pitch; 19 mm x 19 mm x 1.97 mm body
12NC: 935439965518
Details
12NC: 935439965557
Details
Parameter | Value |
---|---|
Core Type | 4 x Arm Cortex-M7, 8 x Arm Cortex-A53 |
Lockstep | Cluster, Dual-Core |
Operating Frequency [Max] (MHz) | 400, 1300 |
RAM (kB) | 20000 |
Standby RAM | 32000 |
External Memory Supported | DDR3L SDRAM, LPDDR4 DRAM, QSPI NOR, SD3.0/eMMC5.1 NAND |
Serial Communication | 10 x SPI, 2 x FlexRay, 3 x UART, 5 x I²C |
Number of LIN Channels | 4 |
Flexray | 2 |
CAN | 20 |
CAN FD | 20 |
Ethernet MACs | 4 |
Parameter | Value |
---|---|
Ethernet Type | MII, RGMII, RMII, SGMII |
PCIe | 2 x PCIe 3.0 |
USB | 1 x USB OTG |
Security Modules | HSE_H |
Hardware Isolation | XRDC |
Timer | 12 x WDT x 32, 13 x STM x 32 |
PWM [Number, bits] | 6 x 32 |
ADC [Number, bits] | 12 x 12 |
JTAG Debug | Y |
Aurora Trace | Y |
ASIL Certification | up to ASIL D |
AEC-Q100 Temperature Range | grade 2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
S32G399ASCK1VUCR(935439965518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 407.2 | |
S32G399ASCK1VUCT(935439965557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 407.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S32G399ASCK1VUCR (935439965518) | ISO 26262 | 3 | 260 | 40 | |||
S32G399ASCK1VUCT (935439965557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
S32G399ASCK1VUCR (935439965518) | 854231 | 5A992C | G175741 |
S32G399ASCK1VUCT (935439965557) | 854231 | 5A992C | G175741 |
S32G3 vehicle network processors combine ASIL D safety, hardware security, high-performance real-time and application processing and network acceleration. S32G3 supports the needs of new vehicle architectures: service-oriented gateways, vehicle computers, domain controllers, zonal processors, safety processors and more.
The S32G3 vehicle network processors are supported by a broad range of software enablement that is comprised of Reference Software, Standard Software and Premium Software, in addition to support from the S32 Design Studio IDE.
The S32G3 series extends the S32G family with pinout and software compatibility with the S32G2 series.