S32G399ASAK1VUCT Product Information|NXP

Features


S32G399A Arm Cortex-M7 and -A53, HSE w/Premium Security, LLCE, PFE, PCIe, 20x CAN FD, 4x GbE - Vehicle Network Processor

Package


FBGA525: FBGA525, plastic, fine-pitch ball grid array package; 525 terminals; 0.8 mm pitch; 19 mm x 19 mm x 1.97 mm body

Buy Options

Operating Features

ParameterValue
Core Type
4 x Arm Cortex-M7, 8 x Arm Cortex-A53
Lockstep
Cluster, Dual-Core
Operating Frequency [Max] (MHz)
400, 1000
RAM (kB)
20000
Standby RAM
32000
External Memory Supported
DDR3L SDRAM, LPDDR4 DRAM, QSPI NOR, SD3.0/eMMC5.1 NAND
Serial Communication
10 x SPI, 2 x FlexRay, 3 x UART, 5 x I²C
Number of LIN Channels
4
Flexray
2
CAN
20
CAN FD
20
Ethernet MACs
4
ParameterValue
Ethernet Type
MII, RGMII, RMII, SGMII
PCIe
2 x PCIe 3.0
USB
1 x USB OTG
Security Modules
HSE_H
Hardware Isolation
XRDC
Timer
12 x WDT x 32, 13 x STM x 32
PWM [Number, bits]
6 x 32
ADC [Number, bits]
12 x 12
JTAG Debug
Y
Aurora Trace
Y
ASIL Certification
up to ASIL D
AEC-Q100 Temperature Range
grade 2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
S32G399ASAK1VUCT(935439969557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
407.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S32G399ASAK1VUCT
(935439969557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
S32G399ASAK1VUCT
(935439969557)
854231
5A992C
G175741

More about S32G3

S32G3 vehicle network processors combine ASIL D safety, hardware security, high-performance real-time and application processing and network acceleration. S32G3 supports the needs of new vehicle architectures: service-oriented gateways, vehicle computers, domain controllers, zonal processors, safety processors and more.

The S32G3 vehicle network processors are supported by a broad range of software enablement that is comprised of Reference Software, Standard Software and Premium Software, in addition to support from the S32 Design Studio IDE.

The S32G3 series extends the S32G family with pinout and software compatibility with the S32G2 series.

More