QN9080-001-M17 Product Information|NXP

Buy Options

QN9080-001-M17AZ

End of Life

12NC: 935343646531

Details

Order

QN9080-001-M17Y

End of Life

12NC: 935343646518

Details

Order

QN9080-001-M17Z

End of Life

12NC: 935343646515

Details

Order

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-M4
Operating Frequency [Max] (MHz)
32
Flash (kB)
512
Security
LTC, RNG
SPI
4
ParameterValue
I2C
2
ADC [Number, bits]
1 x 16
Supply Voltage [Min to Max] (V)
1.62 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
QN9080-001-M17AZ(935343646531)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
127.1712965585
QN9080-001-M17Y(935343646518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
127.1712965585
QN9080-001-M17Z(935343646515)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
127.1712965585

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead Free SolderingLead SolderingLead Free Soldering
QN9080-001-M17AZ
(935343646531)
No
3
240
255
QN9080-001-M17Y
(935343646518)
No
3
240
255
QN9080-001-M17Z
(935343646515)
No
3
240
255

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
QN9080-001-M17AZ
(935343646531)
851762
5A992
QN9080-001-M17Y
(935343646518)
851762
5A992
QN9080-001-M17Z
(935343646515)
851762
5A992

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
QN9080-001-M17AZ
(935343646531)
NOTICE
2024-12-20
2025-06-20
QN9080DHNY
(935359366518)
QN9080-001-M17Y
(935343646518)
NOTICE
2024-12-20
2025-06-20
QN9080DHNY
(935359366518)
QN9080-001-M17Z
(935343646515)
NOTICE
2024-12-20
2025-06-20
QN9080DHNY
(935359366518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
QN9080-001-M17AZ
(935343646531)
2024-06-202024-06-21202406015DNDiscontinuance of QN9080-001-M17
QN9080-001-M17Y
(935343646518)
QN9080-001-M17Z
(935343646515)

More about QN9080SIP

Note: QN9090/30 is preferred for any new Bluetooth LE design.

The QN9080-001-M17 is a fully certified module supporting Bluetooth® 5 and NFC. It has ultra-low power consumption, highly integrated with rich feature sets, fully FCC/CE/IC/MIC certified.

The module is based on the QN9080 Bluetooth MCU powered by an Arm® Cortex®-M4F and integrates a dedicated fusion sensor co-processor (FSP). The 512 KB onboard flash and 128 KB SRAM provide enough room and flexibility for complex applications and the connectivity stacks.

It also integrates NFC NTAG, 32 MHz and 32 kHz Crystals, RF matching, and 2.4 GHz antenna, offering a complete and ready-to-use solution for applications requiring Bluetooth Low Energy wireless connectivity and simple pairing with NFC NTAG.