QN9020 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Product category
330-QN902x-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
QN9020Y(935305863518)
Yes
Yes
Yes
DREACH SVHC
104.87343812279998

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
QN9020Y
(935305863518)
-
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
QN9020Y
(935305863518)
854231
5A992

Discontinued and Replacement Part Data

Part/12NCDiscontinuance Notice
QN9020Y
(935305863518)
-

More about QN902X

Note: QN9090/30 is preferred for any new design. No new software releases planned

QN9020/21/22 is an ultra-low power, high-performance and highly integrated Bluetooth LE solution. It is used in Bluetooth Smart applications such as sports and fitness, human interface devices, and app-enabled smart accessories. It is specially designed for wearable electronics and can run on a small capacity battery such as a coin cell battery.

QN9020/21/22 integrates a Bluetooth LE radio, controller, protocol stack and profile software on a single chip, providing a flexible and easy to use Bluetooth LE SoC solution. It also has a high-performance MCU and an on-chip memory that can support users to develop a single-chip wireless MCU solution. Users can also utilize QN9020/21/22 as a network processor by connecting to an application processor for more advanced applications.

Additional system features include fully integrated DC-to-DC converter and LDO, low-power sleep timer, battery monitor, general-purpose ADC, and GPIOs. These features reduce overall system cost and size. QN9020/21/22 has very low power consumption in all modes. It enables long life in battery-operated systems while maintaining excellent RF performance. QN9020/1 operates with a power supply range of 2.4 V to 3.6 V. The QN9022 operates with a power supply range of 1.8 V to 3.6 V.

More