PCF8584T Product Information|NXP

Buy Options

Operating Features

ParameterValue
# of Addresses
128
I2C-bus
Y
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Supply Voltage [Min to Max] (V)
4.5 to 5.5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
PCF8584T/2,512(935275712512)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
PCF8584T/2,518(935275712518)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
PCF8584T,512(935069310512)
No
No
-
REACH SVHC
PCF8584T,518(935069310518)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCF8584T/2,512
(935275712512)
No
2
3
240
260
PCF8584T/2,518
(935275712518)
No
2
3
240
260
PCF8584T,512
(935069310512)
-
-
-
-
-
PCF8584T,518
(935069310518)
-
-
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF8584T/2,512
(935275712512)
854231
PCF8584T/2,518
(935275712518)
854231
PCF8584T,512
(935069310512)
854231
PCF8584T,518
(935069310518)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
PCF8584T,512
(935069310512)
-
2004-03-31
2004-06-30
PCF8584T,518
(935069310518)
-
2004-03-31
2004-06-30

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCF8584T/2,512
(935275712512)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
PCF8584T/2,518
(935275712518)

More about PCF8584

The PCF8584 is an integrated circuit designed in CMOS technology which serves as an interface between most standard parallel-bus microcontrollers/microprocessors and the serial I²C-bus. The PCF8584 provides both controller and target functions.

Communication with the I²C-bus is carried out on a byte-wise basis using interrupt or polled handshake. It controls all the I²C-bus specific sequences, protocol, arbitration and timing. The PCF8584 allows parallel-bus systems to communicate bidirectionally with the I²C-bus.