PCA9550D Product Information|NXP

Buy Options

PCA9550D,112

No Longer Manufactured

12NC: 935272882112

Details

Operating Features

ParameterValue
Number of Channels
2
Output Current on pin LEDn (Max) (mA)
25
Supply Voltage [Min to Max] (V)
2.3 to 5.5
Interface
10 MHz SPI
Topology
Voltage switch
ParameterValue
Blinking Rate (Min to Max) (Hz)
0.17 to 44
# of Addresses
2
Operating Temperature (Min-Max) (℃)
-40 to 85
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9550D,112(935272882112)
Yes
Yes
Yes
DREACH SVHC
71.16369999999979
PCA9550D,118(935272882118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
71.16369999999979

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9550D,112
(935272882112)
No
1
1
240
260
2.0
5.0E8
0.0
PCA9550D,118
(935272882118)
No
1
1
240
260
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9550D,112
(935272882112)
854239
PCA9550D,118
(935272882118)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA9550D,112
(935272882112)
-
2018-01-24
2018-07-24
PCA9550D,118
(935272882118)
PCA9550D,118
(935272882118)
NOTICE
2025-09-16
2026-03-16
PCA9633TK,118
(935281618118)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCA9550D,118
(935272882118)
2024-12-162024-12-17202409029DNDiscontinuation Notification Due to Low Volume for Numerous HPA Products

More about PCA9550

The PCA9550 LED blinker blinks LEDs in I²C-bus and SMBus applications where it is necessary to limit bus traffic or free up the I²C controller's (MCU, MPU, DSP, chipset, etc.) timer. The uniqueness of this device is the internal oscillator with two programmable blink rates. To blink LEDs using normal I/O expanders like the PCF8574 or PCA9554, the bus controller must send repeated commands to turn the LED on and off. This greatly increases the amount of traffic on the I²C-bus and uses up one of the controller's timers. The PCA9550 LED blinker instead requires only the initial set-up command to program BLINK RATE 1 and BLINK RATE 2 (i.e., the frequency and duty cycle). From then on, only one command from the bus controller is required to turn each individual open-drain output ON, OFF, or to cycle at BLINK RATE 1 or BLINK RATE 2. Maximum output sinks current is 25 mA per bit and 50 mA per package.

Any bits not used for controlling the LEDs can be used for General Purpose parallel Input/Output (GPIO) expansion.

The active LOW hardware reset pin (RESET) and Power-On Reset (POR) initializes the registers to their default state, all zeroes, causing the bits to be set HIGH (LED off).

One hardware address pin on the PCA9550 allows two devices to operate on the same bus.