PCA9533D Product Information|NXP

Buy Options

PCA9533D/01,112

No Longer Manufactured

12NC: 935274434112

Details

PCA9533D/02,112

No Longer Manufactured

12NC: 935274436112

Details

Operating Features

ParameterValue
Number of Channels
4
Output Current on pin LEDn (Max) (mA)
25
Supply Voltage [Min to Max] (V)
2.3 to 5.5
Serial Communication
1 x I²C
Topology
Voltage switch
ParameterValue
Blinking Rate (Min to Max) (Hz)
0.59 to 152
# of Addresses
2
Operating Temperature (Min-Max) (℃)
-40 to 85
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9533D/01,112(935274434112)
Yes
Yes
Yes
DREACH SVHC
71.16369999999979
PCA9533D/01,118(935274434118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
71.16369999999979
PCA9533D/02,112(935274436112)
Yes
Yes
Yes
DREACH SVHC
69.76369999999979
PCA9533D/02,118(935274436118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
71.16369999999979

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9533D/01,112
(935274434112)
No
1
1
240
260
2.0
5.0E8
0.0
PCA9533D/01,118
(935274434118)
No
1
1
240
260
2.0
5.0E8
0.0
PCA9533D/02,112
(935274436112)
No
1
1
240
260
2.0
5.0E8
0.0
PCA9533D/02,118
(935274436118)
No
1
1
240
260
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9533D/01,112
(935274434112)
854239
PCA9533D/01,118
(935274434118)
854239
PCA9533D/02,112
(935274436112)
854239
PCA9533D/02,118
(935274436118)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA9533D/01,112
(935274434112)
-
2018-01-24
2018-07-24
PCA9533D/01,118
(935274434118)
PCA9533D/01,118
(935274434118)
NOTICE
2025-09-16
2026-03-16
PCA9633TK,118
(935281618118)
PCA9533D/02,112
(935274436112)
-
2018-01-24
2018-07-24
PCA9533D/02,118
(935274436118)
PCA9533D/02,118
(935274436118)
NOTICE
2025-09-16
2026-03-16
PCA9633TK,118
(935281618118)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCA9533D/02,118
(935274436118)
2024-12-162024-12-17202409029DNDiscontinuation Notification Due to Low Volume for Numerous HPA Products

More about PCA9533

The PCA9533 is a 4-bit I²C-bus and SMBus I/O expander optimized for dimming LEDs in 256 discrete steps for Red/Green/Blue (RGB) color mixing and backlight applications.

The PCA9533 contains an internal oscillator with two user programmable blink rates and duty cycles coupled to the output PWM. The LED brightness is controlled by setting the blink rate high enough (> 100 Hz) that the blinking cannot be seen and then using the duty cycle to vary the amount of time the LED is on and thus the average current through the LED.

The initial setup sequence programs the two blink rates/duty cycles for each individual PWM. From then on, only one command from the bus controller is required to turn individual LEDs ON, OFF, BLINK RATE 1 or BLINK RATE 2. Based on the programmed frequency and duty cycle, BLINK RATE 1 and BLINK RATE 2 will cause the LEDs to appear at a different brightness or blink at periods up to 1.69 seconds. The open-drain outputs directly drive the LEDs with maximum output sink current of 25 mA per bit and 100 mA per package.

To blink LEDs at periods greater than 1.69 second the bus controller (MCU, MPU, DSP, chipset, etc.) must send repeated commands to turn the LED on and off as is currently done when using normal I/O expanders like the NXP Semiconductors PCF8574 or PCA9554. Any bits not used for controlling the LEDs can be used for General Purpose parallel Input/Output (GPIO) expansion, which provides a simple solution when additional I/O is needed for ACPI power switches, sensors, push-buttons, alarm monitoring, fans, etc.

The Power-On Reset (POR) initializes the registers to their default state, causing the bits to be set HIGH (LED off).

Due to pin limitations, the PCA9533 is not featured with hardware address pins. The PCA9533/01 and the PCA9533/02 have different fixed I²C-bus addresses allowing operation of both on the same bus.