OM7896 Product Information|NXP

Buy Options

OM7896/BGU8103/MUL

Active

12NC: 934069075598

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
BGU8103 GNSS LNA evaluation board

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
OM7896/BGU8103/MUL(934069075598)
Not Available
No Information
Not Available
No Information
1.0

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
OM7896/BGU8103/MUL
(934069075598)
No
240
260
30
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
OM7896/BGU8103/MUL
(934069075598)
902300

More about OM7896

The BGU8103 GNSS LNA evaluation board simplifies the evaluation of the BGU8103 LNA for the GNSS application. The evaluation board enables testing of the device performance and requires no additional support circuitry. The board is fully assembled with the BGU8103, the input series inductor and a decoupling capacitor. The board is supplied with two SMA connectors for input and output connection to RF test equipment. The BGU8103 can operate from a 1.5 V to 3.1 V single supply and consumes about 1.2 mA.