Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
GPS/GNSS low-noise amplifier evaluation board using BGU7005
12NC: 935290256598
Details
Order
12NC: 935290257598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | GPS/GNSS low-noise amplifier evaluation board using BGU7005 |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM7624/BGU7005,598(935290256598) | Not Available | No Information | Not Available | No Information | 1.0 |
OM7624/BGU7005FE,5(935290257598) | Not Available | No Information | Not Available | No Information | 1.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM7624/BGU7005,598 (935290256598) | No |
OM7624/BGU7005FE,5 (935290257598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
OM7624/BGU7005,598 (935290256598) | 902300 |
OM7624/BGU7005FE,5 (935290257598) | 902300 |